nVent LENTON Swaged Terminator
Mechanical anchors, often called terminators or headed bars, are secured to the end of a length of reinforcing steel bar (rebar), creating anchorage within the concrete. Headed bars are often used as a replacement for hooked bars, which simplifies reinforcing bar placement and reduces congestion in the field
When creating the nVent LENTON Swaged Terminator System, cold forging technology is utilized to quickly attach the terminator (head) to the reinforcing steel bar. The system is designed to maximize operator safety and product performance while increasing shop productivity. The tooling is designed to be lightweight, making tool changes fast and safe with training only taking a few minutes.
The LENTON Swaged Terminator system is robust, allowing for the inherent variability of rebar while maintaining the highest level of performance. LENTON Swaged Terminators come in two diameters (DT14 and DT16) to meet your job requirements.