nVent CADDY Adjustable Depth Multi-Gang Masonry Open Back Box
nVent CADDY Adjustable Depth Multi-Gang Masonry Open Back Box
The nVent CADDY Adjustable Depth Multi-Gang Open Back Box incorporates several innovative features to create a cost-effective solution for installing up to six devices in a single box. The box is designed with a masonry style front, eliminating the need for a mud ring. By incorporating an inner ring, the depth is fully adjustable from ½ to 1 ½ inches. Installers have the ability to remove the back of the box for easy access to device wiring. In addition, the box can be mounted direct-to-stud or assembled between-stud with the nVent CADDY Heavy Duty Between-Stud Bracket.
Details
Application images
Resources
Compatible Products
Features
- Adjustable mud ring design accommodates various thicknesses of drywall and can be adjusted after installation
- Snap-on installation to nVent CADDY Heavy Duty Telescoping Bracket allows for easy positioning along bracket
- Features ½, ¾, and 1 in multiple knockouts on the top and bottom; and ½ and ¾ in multiple knockouts on the side
- Choose between four different size options: three, four, five and six gang
- Can be mounted directly to metal studs
- Integral far-side support for on-stud mounting up to 6 in stud depths
- Innovative box lock tab secures box to bracket during assembly
- Open-back methodology provides versatility and installation efficiency
Specifications
Material
Steel
Finish
Pregalvanized
Installation Manual / Instruction Sheet
Certifications
UL QCIT.E257326
English
ANSI/UL 514A
UL QCIT.E257326
ANSI/UL 514A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.