Wire Basket Tray Shaped Wire 2"X16"X118", White, Pregalvanized
Hover to magnify image or click to enlarge
Wire Basket Tray Shaped Wire 2"X16"X118", White, Pregalvanized
Catalog#: WBT2X16SWH
The construction of the nVent CADDY Wire Basket Tray, Shaped Wire eliminates stress and pressure points on today’s high-speed/performance cabling media. The backbone of the platform features our “Shaped Tray” technology—offering substantial support improvement over traditional wire mesh tray. This technology increases support by 400% while reducing cable strain up to 65%, protecting high-performance and fiber optic cable for the life of the installation.
Details
Application images
Resources
Features
- Provides optimal support for high-performance data cable, up to and including fiber optic, Cat 5e, Cat 6, Cat 6A, and Cat 7
- UL Classified as an equipment ground conductor, no field removal of paint required
- T-Weld edge wire for cable and installer protection
- Mill Certificates are available to document recycled content for possible LEED credits/certification
Specifications
PRODUCT ATTRIBUTES
| 6" DEEP TRAY | |
| Tray Size | Splice Qty |
| 6X8 | 3 |
| 6X12 | 3 |
| 6X16 | 3 |
| 6X18 | 4 |
| 6X20 | 4 |
| 6X22 | 4 |
| 6X24 | 4 |
| 6X26 | 5 |
| 6X28 | 5 |
| 6X30 | 5 |
| 6X32 | 6 |
| 6X34 | 6 |
| 6X36 | 7 |
| These products are also available for Shaped Cable Tray and can be found by including an S to the end of any part number above | |
Certifications
cUL CYNW7.E324325
English
CSA C22.2 No. 126.1
cUL CYNW7.E324325
CSA C22.2 No. 126.1
UL CYNW.E324325
English
NEMA BI 50015
UL CYNW.E324325
NEMA BI 50015
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.