T-Grid Mounting Clip for Heavy Duty Telescoping Box Bracket
Hover to magnify image or click to enlarge
T-Grid Mounting Clip for Heavy Duty Telescoping Box Bracket
Catalog#: TBTG
Details
Application images
Resources
CAD
Video
Features
- For use with Heavy Duty Telescoping Box Bracket (TB1624HD) to install junction boxes, fire alarm devices and strobes between T-grid using box mounting plates
- Snap-on design eliminates the need for attachment screw to T-grid
- Boxes can be easily positioned between T-grid by sliding across TB1624HD
- Accommodates ceiling tile up to 1-1/4" thick
- Clip snaps onto TB1624HD and fastens with one screw (not included)
- Patented
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Certifications
UL QCRV.E165702
English
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.