Heavy Duty Telescoping Bracket, 9"–14 1/2" Stud Spacing
Hover to magnify image or click to enlarge
Heavy Duty Telescoping Bracket, 9"–14 1/2" Stud Spacing
Catalog#: TB914HD
The nVent CADDY Heavy Duty Telescoping Bracket, Narrow Stud Spacing provides ultimate stud-wall flexibility, saving time on the job. This versatile box mounting system with base frame telescopes to the appropriate stud distance to allow for easy adaptation on any job site.
Details
Application images
Resources
CAD
Video
Features
- Use in smaller stud spacings next to doors and areas where studs are less than 16 inches on center
- Boxes can be added or removed without detaching bracket from studs
- Attach boxes quickly and easily with snap-on box mounting plates (sold separately)
- Box mounting plates can be securely snapped in any position along fully extended bracket
- Rigid design eliminates need for far-side support
- Ready to use out of the box, saving installation time and labor
- Works with wood or metal studs
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Flyer
Installation Manual / Instruction Sheet
Certifications
UL QCRV.E165702
English
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.