B18 Combination Box/Conduit Hanger for 512X
Hover to magnify image or click to enlarge
B18 Combination Box/Conduit Hanger for 512X
The nVent CADDY B18 Combination Box/Conduit Hanger for 512X presents an efficient and secure solution for the installation of electrical boxes and conduit in overhead applications by streamlining the process with a single-threaded rod drop. The notable scoreline breakaway feature allows for a tool-free installation by easily and safely snapping in half. The system is designed to provide greater efficiency in the field with our class-leading range of nVent CADDY Conduit Clamps.
Details
Application images
Resources
Features
- Ideal means of support when used with the nVent CADDY 512X Electrical Box Mounting Clip (with offset)
- One assembly provides support for horizontal electrical box and conduit from threaded rod
- Eliminates need for offset bending conduit
- Labor and time savings due to built-in first means of support and/or MC/AC cable
- NEC® and CEC compliant
Specifications
Finish
Pregalvanized;nVent CADDY Armour
Material
Steel;Spring Steel
Installation Manual / Instruction Sheet
Certifications
cUL QCIT7.E257326
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCIT7.E257326
CAN/CSA-C22.2 No. 18.1-04
UL QCIT.E257326
English
ANSI/UL 514A
UL QCIT.E257326
ANSI/UL 514A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.