Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Trinidad And Tobago | English
Search for nVent products, resources, or ask any question you have
Loading search…

Free Standing Electrical Enclosures | nVent HOFFMAN

Free-Stand Enclosures

Protection you can trust for mild to harsh environments

Safeguard your equipment in virtually any environment and keep operations running smoothly with nVent HOFFMAN versatile free-stand enclosures. Choose from a broad range of models, configurations, mounting options, sizes, finishes and type ratings, including NEMA 4, NEMA 4X and NEMA 12. Get the ready-to-ship or customized solutions you need delivered quickly through our global network of 3,000+ distributors.

  • Choose from a variety of materials: aluminum, mild steel, stainless steel or fiberglass
  • Standard depths ranging from 8" to 36" (20.32cm to 91.44cm)
  • One- to six-door enclosures with front or front and rear access.
  • Custom engineering services for nonstandard needs
     

 

Mild Steel Free-Stand Enclosures

HOFFMAN’s Mild Steel Free-Stand Enclosures come in a wide variety of sizes and Type ratings, including: Type 1, Type 12, Type 3R and Type 4 to suit your industrial needs. These are available with either front or front and rear door access.

Learn more

Stainless Steel Free-Stand Enclosures

HOFFMAN’s Stainless Steel Free-Stand Enclosures are designed to protect your equipment from weather, washdown, and many other harsh and corrosive environments. Specifically designed for applications in food & beverage, water/wastewater and oil & gas, they are available in Type 304 and Type 316 stainless steel. They are tested to meet global industry standards and can be modified or customized to your specifications.

Learn more
Fiberglass Free-Stand Enclosure.png image

Fiberglass Free-Stand Enclosures

An economical housing for corrosive environments, fiberglass free-stand enclosures provide a versatile solution for applications that require flexibility when mounting panels and racks. Fiberglass-reinforced polyester material has excellent temperature and chemical resistance, and can be punched, drilled, filed or sawed for easier modification.

Learn more

White Paper: Specifying the Correct Enclosure Material

Learn more about today's wide variety of enclosure types and how to select the right material to protect your electrical equipment.

DOWNLOAD WHITE PAPER NOW