nVent CADDY Cat HP Extended Angle Bracket, 6.4 mm Hole
Hover to magnify image or click to enlarge
nVent CADDY Cat HP Extended Angle Bracket, 6.4 mm Hole
Catalog#: CATHBA
Details
Application images
Resources
Video
Features
- Allows for quick installation of J-Hooks to ceiling at set heights
- Allows for field creation of custom J-Hook trees
- Secure fit to J-Hooks means no shifting or movement of the J-Hook during cable installation
Specifications
PRODUCT ATTRIBUTES
Engineering Specification
Certifications
UL DWMU.E165703
ANSI/UL 2239
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.