Panhead Screw, Torx with Grounding
Hover to magnify image or click to enlarge
Panhead Screw, Torx with Grounding
Good compromise between profile height and bearing area. Better load distribution than round heads. Compatible with automated assembly.
Details
Resources
Features
- For fixing Horizonrail rails or chassis plate and covers onto Side panel, with GND/ Earthing function
- Torx imprint bears greater torque
- The star-shaped head prevents cam-out
Specifications
Finish
Zinc Plated
Material
Steel
Product Family
EuropacPRO
Product Type
Screw
Type
Panhead Screw
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.