Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Saudi Arabia | English
Search for nVent products, resources, or ask any question you have
Loading search…
WBT Washer Plus
Hover to magnify image or click to enlarge

Wire Basket Tray Washer Support Plus including hardware, black powder coated

Catalog#: WBTWASSPLUSBA

The nVent CADDY Wire Basket Tray Washer Support Plus provides a versatile, ready-to-install fixing solution to secure Wire Basket Tray to supports and secure compatible accessories. Its versatile design supports a wide range of applications, such as nVent CADDY Wire Basket Tray Preform, dividers and transition components, or anchoring the tray onto floor supports and pedestals.

Engineered for a smooth, snag-free interface with high-performance data cables, the Washer Support Plus features a smooth button/mushroom head bolt which installs inside a recessed part of the washer—leaving no protrusion or sharp edge inside the tray. Its symmetrical design catches two longitudinal wires and installs in any 90° orientation, while the slotted washer allows for side-to-side adjustment during installation.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy