Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Puerto Rico | English
Search for nVent products, resources, or ask any question you have
Loading search…

Chassis for Battery Packs

Chassis for Battery Packs

Battery Pack Chassis need to be secure and adaptable for a variety of different battery modules. Benefit from its durable construction, customizable features, and reliable protection to optimize the performance and lifespan of your energy storage system.

Durable Aluminum Construction

Constructed with high-quality aluminum for durability and lightweight design.

Easy Machining and Maintenance

Detachable front and rear panels allow for easy machining and maintenance of the chassis.

IP 20 Protection Standards

Complies with IEC 60529 IP 20 standards, offering reliable protection against solid objects and dust.

Space-Saving Flat-Pack Design

Supplied as a space-saving flat-pack, optimizing storage and transportation efficiency.

Customizable Modifications

Cutouts, different finishes, and dimensions available for customization to meet specific requirements.

Compliant with International Standards

Internal and external dimensions adhere to IEC 60297-3-100 and -105 standards for compatibility.

Effective EMC Shielding

Provides approximately 20dB(A) shielding at 2 GHz (without shielding material) and over 40dB(A) at 1 GHz (with addition of stainless steel gasket).