All Products
Products | 189 results (550 items)

Wire Spool
Wire rope spools are available in bulk allowing installers to customize nVent CADDY Speed Link systems for any project.
Catalog NumberItem NameAdd to Quote action
300m Spool of 1.5mm Steel Wire Rope, electrogalvanized
Wire Spool, 1.5 mm Wire, 50 m
300m Spool of 2mm Steel Wire Rope, electrogalvanized
300m Spool of 3mm Steel Wire Rope, electrogalvanized

Cable Support to Stud
Cable Support to Stud provides secure support of NMC or MC/AC to metal/wood stud in seconds.
Catalog NumberItem NameAdd to Quote action
Cable Support to Stud, 11–14 mm OD

Multi-Function Clip
Flexible, tool free rod/wire support for electrical boxes, cable, and conduit.

nVent CADDY Speed Link SLK with Threaded Stud End
Versatile overhead support solution that is easy to adjust and installs quickly to various threaded achors for CADDY fasteners.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Speed Link SLK with Threaded Stud End, 1.5 mm Wire, 3 m Length, 1/4" Rod
nVent CADDY Speed Link SLK with Threaded Stud End, 2 mm Wire, 2 m Length, 1/4" Rod

Catalog NumberItem NameAdd to Quote action
Self-Drilling and Tapping Screw, 4.2 mm Screw, 12 mm Screw

Catalog NumberItem NameAdd to Quote action
Strut Seismic Hinge, 14 mm Hole 1, 11 mm Hole 2
Strut Seismic Hinge, 14 mm Hole 1, 14 mm Hole 2
Strut Seismic Hinge, 14 mm Hole 1, 17 mm Hole 2
Strut Seismic Hinge, 14 mm Hole 1, 21 mm Hole 2

Catalog NumberItem NameAdd to Quote action
Beam Clamp, 1/4" Rod 1, #10 Rod 2, 1/2" Max Flange

Wire Rope Cutter
Parrot beak wire cutter designed to precisely cut CADDY Speed Link wire rope.
Catalog NumberItem NameAdd to Quote action
Wire Rope Cutter

Catalog NumberItem NameAdd to Quote action
Rectangular Post Base Plate, 100 mm x 160 mm x 80 mm

nVent CADDY Speed Link SLK with Wedge Anchor
Versatile overhead support solution that is easy to adjust and installs quickly to various pre-drilled concrete structure.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Speed Link SLK with Wedge Anchor, 1.5 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Wedge Anchor, 2 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Wedge Anchor, 2 mm Wire, 3 m Length

SC Cable Snap Clip
Easy, hammer-on method to secure cable to a structural steel flange element.
Catalog NumberItem NameAdd to Quote action
Cable Snap Clip, 2–4 mm Flange, 25–32 mm
Cable Snap Clip, 4–7 mm Flange, 15–18 mm
Cable Snap Clip, 4–7 mm Flange, 19–24 mm
SC Cable Snap Clip, 4–7 mm Flange, 9–10 mm OD
Cable Snap Clip, 8–12 mm Flange, 15–18 mm
Cable Snap Clip, 8–12 mm Flange, 19–24 mm

B18-Z Box/Conduit Hanger with Rod/Wire Clip
Effective method on first means of support for electrical box and single conduit applications. The multi-function clip provides easy, worry free installation to rod and wire.
Catalog NumberItem NameAdd to Quote action
B18-Z Box/Conduit Hanger with Rod/Wire Clip, 18–30 mm OD, M6 Rod, 4.8 mm Wire