Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Puerto Rico | English
Search for nVent products, resources, or ask any question you have
Loading search…
Print
Global AC mounted render

New Indoor Side-Mount Global Air Conditioner, 2000 BTU/Hr.

The nVent HOFFMAN Indoor Side-Mount Global Air Conditioner provides a cooling performance of 2,000 BTU/Hr. This eco-friendly air conditioner offers a 30% improvement in energy efficiency, resulting in a reduction of operational costs, and its new controller gives you more autonomy than ever over your cooling system. It is easy to service and offers the reliability and durability needed to meet necessary standards and requirements.​ 

  • Faster Delivery When You Need It  
    Streamlined productivity to guarantee greater reliability and availability 
  • Proven Reliability You Can Trust  
    Delivers consistent, dependable performance built on a proven platform in demanding environments  
  • Lower Operating Costs Through Higher Efficiency
    Delivers up to 30% improved energy efficiency  
  • Environmentally Compliant and Future-Ready 
    The refrigerant significantly reduces CO2 emissions, achieving a remarkable 56% reduction in global warming potential (GWP)    
  • Simple, Intuitive System Control 
    User-friendly digital display makes it easy for monitoring and adjustment of temperature set points 
  • Faster Upgrades with Less Disruption  
    Designed to minimize installation time and cost when replacing or upgrading existing cooling systems 
  • Flexible Design for Multiple Applications  
    Common architecture supports a wide range of environments, simplifying product selection and system integration  
  • Remove Visibility and Proactive Monitoring  
    Standard with MODBUS 485 with option to have a Remote Access Controller (RAC) that enables remote monitoring, helping identify issues early and reduce unplanned downtime. 
     


Learn more