Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Puerto Rico | English
Search for nVent products, resources, or ask any question you have
Loading search…

nVent ERIFLEX FleXbus Advanced

nVent ERIFLEX FleXbus Advanced

Easy-to-install Flexible Power Connection Solution from 500 A to 6300 A

nVent ERIFLEX FleXbus is an innovative and patented connection solution between two electrical equipment installations, such as transformers, switchboards, generators or large uninterrupted power supplies (UPS). Due to its unique concept, FleXbus is an alternative power connection solution for up to 50% quicker installation and a minimum of 20% reduction in total installed cost.

ERIFLEX FleXbus System Overview

Play

OPERATING ADVANTAGE

  • Versatile, customizable, user friendly and no specific tool require
  • Attractive for short distances, up to 25 meters
  • No specialized labor force necessary with a ready-to-use solution
  • Very flexible conductor with no bending radius to follow
  • Achieve virtually any layout and overcome any imperfections that may be found on-site
  • No cable tray necessary to support FleXbus Conductors

TIME SAVING

  • Up to 50% quicker to install than busduct or wireway/cable tray with multiple cables and lugs

 

RELIABILITY AND SAFETY

  • IEC worldwide tested and certified
  • Low smoke, halogen-free, flame retardant and high-temperature resistant
Time-Saving-Reliability-Safety_444x274.jpg
Space-Weight_444x274 (002).jpg

SPACE AND WEIGHT

  • Only one conductor per phase from 400 kVA (560 A) to 1600 kVA (2250 A) and two conductors per phase for 2000 kVA (2800 A) to 3150 kVA (4435 A) when cable solution requires multiple conductors per phase
  • Three FleXbus conductors per phase for 5000 & 6300 A
  • No need for specific engineering/study or strict installation measurement
  • A minimum of 20% total installation cost reduction

FleXbus Solution Overview

Low-voltage power connection system overview with products & accessories.

Solution-Overview_324x200 (002).jpg

 

Learn More

FleXbus Comparison

Comparison with other solutions like cables and busduct at 30°C ambient.

Comparison_324x200 (002).jpg

 

Learn More

Thermal_Mgmt_Icon_black_1.png

Our Calculation and Selection Tool is available online. Please contact your nVent ERIFLEX representative or register online.

Request Now

ACS-30_Program_Integrator_Icon-COM_black_1.png

Need more information? Read the available nVent ERIFLEX FleXbus documentation.

Visit resources

Ready to Get Started?

Please contact your nVent ERIFLEX representative or contact us at ERIFLEX.FleXbus@nVent or via the button below.

Contact us