Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Puerto Rico | English
Search for nVent products, resources, or ask any question you have
Loading search…
PH37847.jpg image
Hover to magnify image or click to enlarge

Cable/Conduit Clip, 12 mm max outer diam.

Catalog#: KX
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Part Number Outer Diameter Flange Thickness
K12 16 mm - 22 mm 3 mm - 7 mm
K12 14 mm - 20 mm 8 mm - 10 mm
K12 12 mm - 19 mm 11 mm - 13 mm
K16 24 mm - 28 mm 3 mm - 7 mm
K16 20 mm - 26 mm 8 mm - 10 mm
K16 19 mm - 24 mm 11 mm - 13 mm
K20 28 mm - 40 mm 3 mm - 7 mm
K20 26 mm - 38 mm 8 mm - 10 mm
K20 21 mm - 35 mm 11 mm - 13 mm

Diagrams

Application images Resources Video
CADDY TV Episode 16 - Rick Gets Serious about CADDY ARMOUR and Spring Steel

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy