Improved nVent CADDY Cat HP J-Hook with BC200 Beam Clamp
Improved nVent CADDY Cat HP J-Hook with BC200 Beam Clamp
The Improved nVent CADDY Cat HP J-Hook with BC200 Beam Clamp is an innovative assembly featuring a combination of the Improved nVent CADDY Cat HP J-Hook with a BC200 Beam Clamp attachment. This solution attaches easily to beam flanges, dramatically reducing installation time and improving productivity.
Engineered for high-performance data cable management, this system supports Cat 5e, Cat 6, Cat 6A, Cat 7, and fiber optic cables with superior fill capacity and load ratings compared to most non-continuous alternatives. The Assemblies' rounded edges ensure proper bend radius support, protecting cable integrity and optimizing performance.
Details
Application images
Resources
CAD
Video
Compatible Products
Features
- Easy beam flange installation
- Versa-Mount Technology: Innovative attachment design provides multiple structural and installation methods for wall, ceiling, and threaded rod mounting applications
- Improved design allows for optimized inventory, reducing job site scheduling risks associated with multiple SKUs
- Provides optimal support for high-performance data cable — including category cable, Power over Ethernet (PoE), and fiber optic
- Complies with EN 50174-2
- Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569
Specifications
Engineering Specification
Installation Manual / Instruction Sheet
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.