Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Oman | English
Search for nVent products, resources, or ask any question you have
Loading search…

Standard Products

Standard Products

A comprehensive enclosure and climate control portfolio
With more than 16,000 standard products, nVent HOFFMAN has one of the most comprehensive product portfolios within the industry. Standard products include mild steel and stainless steel, wall-mounted and free-standing enclosures, consoles, non-metallic enclosures, and junction and terminal boxes, as well as cable and climate control solutions. The range is suitable for virtually any application requiring enclosures and climate control solutions and includes products that meet NEMA and global IEC standards. nVent HOFFMAN also offers specific enclosure designs including outdoor enclosures, EMC, Hazardous Locations, Seismic and Hygienic Design.

In addition, several different designs are available to allow for any type of configuration. For instance, a stand-alone configuration can be created with a compact, floor-standing enclosure; a large configuration can be built by baying various modular enclosures.

Versatile accessories that can be used with multiple enclosures
Access to a wide range of general accessories and cable management solutions to complement our enclosure ranges is paramount, to simplify design, procurement, handling, and mounting, especially for panel builders and installers. A major advantage is the fact that most of our accessories can be mounted throughout an entire platform, such as free-standing products. This significantly reduces the complexity for engineers and the assembly staff who work with the nVent HOFFMAN product portfolio.    

                                            

Certifications

DNV-logo-30px.webp   EAC.webp   GOST.webp   Kema Keur - DEKRA.webp   LloydsRegister.webp   RS.webp    UL.webp   thales.webp

Development drivers

Fast Assembly

nVent HOFFMAN’s solutions help reduce assembly time. One example is click-in baying brackets to be used when baying two combinable enclosures. Another example is the click-in profile system which can be used for a variety of accessories. The main advantages of the click-in systems are that no cage-nuts and no tools are needed for the assembly work. A third example is the new retainer for the mounting plates and the hanging feature on the side 

Optimum Protection

High rigidity and proper sealing are crucial aspects to ensure an enclosure provides thorough protection of electrical components. High rigidity is achieved by an increase in material thickness and an innovative ‘S’ bend that makes larger panels very strong. A low absorption gasket is a standard feature in all enclosures, and enclosures within the stainless steel range come with a silicon gasket that that provide top protection against chemicals and extreme temperatures. Other developments, such as the new locking systems, ensure proper IP-protection also when the enclosure is installed on uneven floors and/or when the door is exposed to heavy weights.

Appealing Design

nVent HOFFMAN’s engineers believe industrial design is an essential dimension in the development and engineering process to maximize user experience. Aspects such as visual appeal and user friendliness must contribute to creating a pleasant experience when working with the enclosure or accessing the interior for inspection etc. Examples from nVent HOFFMAN include the lock covers, corner forming, as well as perfect welding and finishing.

Additional Product Offerings