Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Nicaragua | English
Search for nVent products, resources, or ask any question you have
Loading search…

Cooling AI-Driven Defense Systems

BWR Images
Insights
AI, Autonomous Vehicles, and the Heat Challenge: Why Advanced Cooling is Mission-Critical for Defense

Introduction
 

The rapid adoption of artificial intelligence (AI) and autonomous vehicle technologies is transforming defense operations in the United States and Western Europe. 

From AI-enabled intelligence, surveillance, and reconnaissance (ISR) platforms to robotic ground scouts and advanced command centers, militaries are leveraging AI to identify threats, pilot unmanned vehicles, and process intelligence faster than ever before. 

However, this leap in capability comes with a significant challenge: managing the intense heat generated by high-performance processors and AI-driven systems.
 

Fighter jet parked on an aircraft carrier deck

The Growing Role of AI in Defense
Unmanned Aerial Vehicles (UAVs)
 

Modern militaries are investing heavily in advanced UAVs. The global military UAV market is projected to grow from $13.9 billion in 2024 to $25.6 billion by 2034, at a CAGR of 6.3%. These drones are increasingly autonomous, processing video, identifying targets, and plotting routes independently. To achieve this, they rely on powerful onboard processors packed into lightweight airframes. Effective thermal management is essential—overheating can incapacitate a drone and compromise missions.

Autonomous Ground Vehicles

Unmanned ground vehicles (UGVs), from combat robots to driverless supply trucks, are also being equipped with AI for navigation, threat detection, and decision-making. These vehicles operate in harsh environments—dust, mud, shock, and extreme temperatures—making robust cooling solutions vital. If processors overheat, vehicles risk malfunction or reduced AI performance, undermining reliability.

AI-Driven Command and Control

Command and control (C2) systems are evolving with AI-driven platforms that analyze vast sensor data, support decision-making, and automate battle management. Modern operations centers now deploy racks of GPU-accelerated servers for real-time analytics. These systems run hot, and without advanced cooling, the risk of thermal-induced failures increases, threatening battlefield reliability.

The Edge Computing Revolution

Advancements in GPUs and system-on-chips (SoCs) have enabled AI algorithms to run on compact, field-deployable devices. Edge computing—processing data close to where it’s collected—reduces latency and increases resilience, but also means that drones, tanks, and forward command nodes must manage their own heat. Many military AI platforms operate continuously at high loads, exposing any weaknesses in cooling systems.

Why Upgrading Military Cooling Systems Is Essential

The surge in AI and autonomous platforms has outpaced legacy cooling solutions. Modern defense systems must not only dissipate more heat but also withstand shock, vibration, dust, humidity, and extreme temperatures. nVent SCHROFF addresses these challenges with a range of thermal management solutions:

  • VPX Conduction-Cooled Systems: Efficiently transfer heat from high-power electronics, ideal for compact UAV and UGV electronics bays.
  • Varistar CP MIL Cabinets & On-Board Racks: Rugged, MIL-spec cabinets designed for airborne, naval, or ground vehicles, with advanced heat-dissipation features.
  • Calmark and Birtcher VITA Extractors & Card-Loks: Improve board-to-chassis contact for reliable thermal conduction in embedded systems.
  • Liquid Cooling Solutions: Hybrid liquid cooling systems handle up to 45 kW per rack, offering scalable, high-efficiency cooling for evolving AI hardware.
     

nVent SCHROFF also provides thermal design services—including simulation, prototyping, and CAD integration—to validate performance early, reduce uncertainty, and accelerate deployment.

Conclusion

As AI and autonomous vehicles become central to defense operations, advanced thermal solutions are essential to keep innovations running reliably. By proactively upgrading cooling systems, defense organizations can ensure their mission-critical technologies remain cool, resilient, and ready for the challenges ahead.