Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Nicaragua | English
Search for nVent products, resources, or ask any question you have
Loading search…
Print
MCD Photo

nVent HOFFMAN IEC Product Portfolio Expansion

We continue to expand our IEC product portfolio in North America to offer customers more options and shorter lead-times. New sizes of mild steel modular enclosures and related accessories are now available as part of our standard product portfolio.

 


New enclosure catalog numbers:
 

Catalog NumberBulletinDescriptionDegree of ProtectionDims (mm)
MCS22105R5FC1Modular Single Door, Type 12IP552200 x 1000 x 500
MCS22065R5FC1Modular Single Door, Type 12IP552200 x 600 x 500
MCS22085R5FC1Modular Single Door, Type 12IP552200 x 800 x 500
MCD12125R5FC1Modular Double Door, Type 12IP551200 x 1200 x 500
MCD18166R5FC1Modular Double Door, Type 12IP551800 x 1600 x 600
MCD20168R5FC1Modular Double Door, Type 12IP552000 x 1600 x 800
MCF22106R5FCDFlange Mount Disconnect, Type 12IP552200 x 1000 x 600
MCS20066HPFC1Modular Single Door, High ProtectionIP662000 x 600 x 600
MCS18086HPFC1Modular Single Door, High ProtectionIP661800 x 800 x 600
MCS20068R53RFC1Modular Single Door, Type 3RIP552000 x 600 x 800
MCS20088R53RFC1Modular Single Door, Type 3RIP552000 x 800 x 800
MCS22068R53RFC1Modular Single Door, Type 3RIP552200 x 600 x 800
MCS22086R53RFC1Modular Single Door, Type 3RIP552200 x 800 x 600
MCS22088R53RFC1Modular Single Door, Type 3RIP552200 x 800 x 800


New accessory catalog numbers:
 

Catalog NumberBulletinDescriptionDegree of ProtectionDims (mm)
FFC1806R5FCYFront Frame Covern/a 1800 x 600
FFC1808R5FCYFront Frame Covern/a1800 x 800
FFC2008R5FCYFront Frame Covern/a2000 x 800
FFC2206R5FCYFront Frame Covern/a2200 x 600
FFC2208R5FCYFront Frame Covern/a2200 x 800
SPM1205R5FCYSide CoverIP55 and IP661200 x 500
DNG2210R5FCYGlazed DoorIP552200 x 1000



For further information, please reference the product pages linked below:

Modular Single Door, MCS
Modular Double Door, MCD
Flange Mount Disconnect, MCF
Modular Single Door Mild Steel, MCS-HP
Modular Single Door Type 3R, MCS-3R
Front Frame Cover, FFC | nVent HOFFMAN