Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Nicaragua | English
Search for nVent products, resources, or ask any question you have
Loading search…
Print
60Classic and Crossboard

New Busbar Systems

Announcing our new Busbar Systems, which expand our portfolio with a more complete power distribution solution. Compared to traditional wiring, these busbar systems provide safer, smarter and more efficient power distribution for modern industrial and commercial applications.

We are offering two different Busbar Systems, each designed to meet different application needs. Key details for both systems are outlined below. 

60Classic System:

  • Various collector rails and the individually configurable length of the system for individual solutions for each application
  • Space-saving design ensures clear installation and enables efficient use of the available switchgear space
  • Allows the highest power currents, up to 2800 A
  • Numerous components meet the requirements of UL 508A

CrossBoard® System:

  • Single catalog number provides a complete power distribution solution, eliminating the need for complex short-circuit calculations
  • The out-of-the-box system reduces the amount of manual setup, supported by plug-in connection for quick and tool-free setup
  • Supports up to 800 A currents 
  • Hybrid rail that allows components with plug-in technology and screw connection components to be mounted on the same system

Learn more here