Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Nicaragua | English
Search for nVent products, resources, or ask any question you have
Loading search…

ProLine Simplification Plan

ProLine Simplification Plan

PROLINE TO BE PHASED OUT

To make it easier and more convenient for customers to identify and select the protection solutions they need, we are streamlining our portfolio to modular floor-standing enclosures, wall-mounted enclosures, and terminal boxes. We will be phasing out the ProLine enclosure range as of:

ProLine G2 Obsolescence Timeline.png

The highly recommended substitutes for each of these ranges in our global product portfolio are as follows:

  • The MCS-MCD modular floor-standing enclosures to substitute the ProLine range.

During the interim transition period, we will work closely with customers to provide support. Below you will find more details.

PRODUCT

RANGES TO BE PHASED OUT

SUBSTITUTED BY

Modular Enclosures

ProLine Modular Enclosure

ProLine card 324x200.png

Modular MCS-MCD

MCS card 324x200_2.png

MCD card 324x200_2.png

WHEN AND HOW WILL PROLINE BE PHASED OUT?

The ProLine range will be phased out for all markets as follows:

ActionDeadline
No more quotes or SPAsJanuary 1, 2023
Stop taking ordersJune 1, 2023
ProLine ObsoletedDecember 1, 2023

 

Please note:

  • Products will be delivered after phasing out deadline only if stock remains available.
  • Ongoing projects for customized ProLine products will be reviewed with customers to assess and define the transition timeline and conditions.
  • nVent Hoffman will support projects with high complexity by assigning dedicated engineering resources. For further details, please contact your Sales Representative.

WHICH SPECIFIC ENCLOSURES WILL BE PHASED OUT? AND WHAT ARE THE RECOMMENDED SUBSTITUTES?

ProLine Modular EnclosuresProLine ProductSubstituted by
Mild steel modular enclosure, single doorPPMCS
Mild steel modular enclosure, double doorPPODMCD
Information_Icon_black_2.png

Please note:

As of September 1st, 2023, nVent HOFFMAN will no longer maintain stock of accessories and replacement parts for the ALED ranges or feature them as available products online or in other media. However, nVent HOFFMAN will manufacture these accessories and replacement parts upon request.

Information_Icon_black_2.png

Please note:

As of December 1, 2023, nVent HOFFMAN will no longer maintain stock of accessories and replacement parts for the ProLine range or feature them as available products online or in other media. However, nVent HOFFMAN will manufacture these accessories and replacement parts upon request.

ARE THERE DIMENSION, DESIGN OR OTHER DIFFERENCES BETWEEN THE PRODUCTS BEING PHASED OUT AND THEIR SUBSTITUTES?

Yes, there are slight differences between some of the models and their substitutes. The main differences are listed below.

Modular Floor-Standing Enclosures

ProLine versus MCS (single door) and MCD (double door)

Enclosure Fixation

ProLineMCS-MCD
Corner piece fixation:
40.5 mm from the front/rear
20.5 mm from the side
Corner piece fixation:
34.5 mm from the front/rear
34.5 mm from the side
Floor fixation:
40 mm from the front/rear
57 mm from the side
Floor fixation:
62.5 mm from the front/rear
62.5 mm from the side

Mounting Plate Dimensions

ProLineMCS-MCD
Useful height: Nominal height – 106 mmUseful height: Nominal height – 115 mm
Useful width: Nominal width – 106 mmUseful width: Nominal width – 70 mm

Locking System

ProLineMCS-MCD
Lock cover in single door, and handle in double doorLock cover in single and double door, handle available as an accessory
3 locking points4 locking points

Lifting Eyebolts

ProLineMCS-MCD
IncludedAvailable as an accessory

Load Rating

ProLine (lb/kg)MCS-MCD (lb/kg)
Frame: 3000/1361Frame: 3057/1386
Safety Factor: 1.25
Mounting Plate: 1200/544Mounting Plate: 1349/612
Safety Factor: 1.25
Door: 150/68Door: 202/92
Safety Factor: 1.25
Rear Panel: 150/68Rear panel: 202/92
Safety factor: 1.25
Side Panel: 300/136Side panel: 220/100
Safety factor: 1.25
Bottom Plates: 125/57Bottom Plates: 200/90
Safety factor: 1.25

Note: MCS-MCD loading capacity has been tested in order to fulfill with European market specifications, however, it does not mean that the values from above table are the highest.

FAQs

Standard and Customized enclosures

Question

Does nVent HOFFMAN guarantee that I will be able to order standard ProLine enclosures?

Can I order customized solutions for the ranges that are substituting ProLine?

Answer

Although ProLine stock will be reduced gradually before discontinuing ProLine, nVent HOFFMAN will continue to manufacture enclosures until the last manufacturing date.

Yes, nVent HOFFMAN will continue offering customized enclosures to meet the unique requirements of each individual customer, including special dimensions, custom colors, transparent windows, ventilation louvers, welded studs, increased corrosion resistance, holes, threading, and more.

Others 

Question

Do the substitute ranges of enclosures give the same protection ratings as ProLine enclosures?

Who can I contact for more information? 

Answer

Yes, the substitutes achieve same and greater IP rating according to IEC 60529, and higher NEMA TYPE rating.

Do not hesitate to contact your nearest nVent HOFFMAN sales representative, should you have any questions or comments.