Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Nicaragua | English
Search for nVent products, resources, or ask any question you have
Loading search…

HJ Simplification Plan

HJ Simplification Plan

GL66 TO BE PHASED OUT

To make it easier and more convenient for customers to identify and select the protection solutions they need, we are streamlining our portfolio to modular floor standing enclosures, wall mounted enclosures and terminal boxes. We will be phasing out the GL66 enclosure ranges as of:

 

GL66 Phase Out Timeline.png

 

The highly recommended substitutes for each of these ranges in our global product portfolio are as follows:

  • The MAS-MAD wall-mounted enclosures to substitute the GL66 range

During the interim transition period, we will work closely with customers to provide support. Below you will find more details.

PRODUCT

RANGES TO BE PHASED OUT

SUBSTITUTED BY

Wall-Mount Enclosures

Mild Steel, GL66

GL66 card 324x200.png

Mild Steel, MAS-MAD

MAS card 324x200.png

MAD card 324x200.png

WHEN AND HOW WILL GL66 BE PHASED OUT?

The Fusion G7 range will be phased out for all markets as follows:

ActionDeadline
No more quotes or SPAsJun 1, 2022
Stop taking ordersJuly 1, 2022
Halt production for most customersSeptember 1, 2022
Turn GL66 production line completely offDecember 1, 2022

 

Please note:

  • Products will be delivered after phasing out deadline only if stock remains available.
  • Ongoing projects for customized GL66 products will be reviewed with customers to assess and define the transition timeline and conditions.
  • nVent Hoffman will support for projects with high complexity by assigning dedicated engineering resources. For further details, please contact your Sales Representative.

WHICH SPECIFIC ENCLOSURES WILL BE PHASED OUT? AND WHAT ARE THE RECOMMENDED SUBSTITUTES?

GL66 Wall-Mount EnclosuresGL66 ProductSubstituted by
Mild steel wall-mount enclosures, single door GxxxG MAS
Mild steel wall-mount enclosures, double door GxxxG MAD

 

Please download our GL66 to IEC cross-reference.

As of December 1, 2022, nVent HOFFMAN will no longer maintain stock of accessories and replacement parts for the GL66 range or feature them as available products online or in other media. However, nVent HOFFMAN will manufacture these accessories and replacement parts upon request.

Information_Icon_black_2.png

Please note:

As of September 1st, 2023, nVent HOFFMAN will no longer maintain stock of accessories and replacement parts for the ALED ranges or feature them as available products online or in other media. However, nVent HOFFMAN will manufacture these accessories and replacement parts upon request.

ARE THERE DIMENSION, DESIGN OR OTHER DIFFERENCES BETWEEN THE PRODUCTS BEING PHASED OUT AND THEIR SUBSTITUTES?

Yes, there are slight differences between some of the models and their substitutes. The main differences are listed below.

Wall-Mount Enclosures

GL66 versus MAS (single door) and MAD (double door) in mild steel

Enclosure Fixation

GL66MAS-MAD (Mild Steel)
Mild SteelMild Steel
Wall Fixation:
19 mm from the top/bottom
19 mm from the side
Wall Fixation:
20 mm from the top/bottom
20 mm from the side

Mounting Plate Dimensions

GL66MAS-MAD (Mild Steel) 
Useful height: Nominal height – 45 mmUseful height: Nominal height – 30 mm 
Useful width: Nominal width – 45 mmUseful width: Nominal width – 50 mm 

Locking System

GL66MAS-MAD 
Mild Steel: Plastic Mild Steel: Metallic

Gland Plates

GL66MAS-MAD (Mild Steel)
Mild Steel
Included in enclosures with depth as from 210 mm 
Mild Steel
Included in all the enclosures

Finish

GL66MAS-MAD (Mild Steel)
Mild Steel
RAL7035 powder coated   
Mild Steel 
RAL7035 powder coated  

FAQs

Accessories and Replacements 

Question

How do I order an accessory or replacement part for the current GL66 range? 

Answer

If you know the item number, you can proceed to order as usual. If you do not know the item number, please contact your nearest nVent HOFFMAN sales representative.

Standard and Customized enclosures

Question

Does nVent HOFFMAN guarantee that I will be able to order standard GL66 enclosures until July 1, 2022?

 

Can I order customized solutions for the ranges that are substituting GL66? 

Answer

Although GL66 stock will be reduced gradually before discontinuing GL66 on December 1, 2022, nVent HOFFMAN will continue to manufacture enclosures until the last manufacturing date. 

Yes, nVent HOFFMAN will continue offering customized enclosures to meet the unique requirements of each individual customer, including special dimensions, custom colors, transparent windows, ventilation louvers, welded studs, increased corrosion resistance, holes, threading, and more. 

Others 

Question

Do the substitute ranges of enclosures give the same protection ratings as GL66 enclosures?

Who can I contact for more information? 

Answer

Yes, the substitute enclosures achieve the same IP rating according to IEC 60529, and the same NEMA TYPE rating.

Do not hesitate to contact your nearest nVent HOFFMAN sales representative, should you have any questions or comments.