Threaded Bridle Ring, 31.8 mm dia, M14 Screw, Wood
Hover to magnify image or click to enlarge
Threaded Bridle Ring, 31.8 mm dia, M14 Screw, Wood
Catalog#: 4BRT20WS
Details
Application images
Resources
Compatible Products
Features
- Combine bridle rings with other nVent CADDY fasteners to support cables from flange, purlin, drop wire, t-grid, etc.
Specifications
PRODUCT ATTRIBUTES
Certifications
UL DWMU.E165703
ANSI/UL 2239
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
Accessory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.