Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Nigeria | English
Search for nVent products, resources, or ask any question you have
Loading search…
Print
PXI, PXIe, PXI Express, embedded systems, computer on module, COM Express

PXI Express System as standard test system

The system is used as a standard system for high voltage signal test and is being deployed in a variety of end applications including automotive, communications, scientific, military/aerospace and consumer electronics.

Challenge

The technical requirements were largely specified by the customer and had to be implemented accordingly. The intention was to give the end-user the highest degree of flexibility when configuring his test system with PXI and PXI Express instruments. The system was only allowed to be 2 U high and had to contain 12 slots. It should support PXI Express Gen 3, but also be backward compatible with the legacy PXI standard.

PXCe4012-12-Slot-PXIe-Chassis-3D.png

Solution

In order to have as many free slots as possible for measurement boards, a slimline PXI Express System Controller is used in this system. Developed in-house, the dimensions are 3 U and 4 HP and has a COM Type 6 module integrated. To ensure backward compatibility, most slots are hybrid slots. The chassis is delivered completely integrated with the chassis management, passive backplane, and mechanics. Since the individual components are part of our portfolio, the system could be produced without significant development effort. 

PXCe4012-12-Slot-PXIe-Chassis.jpg
LocationGermany
IndustryTest & Measurement
ApplicationStandard Test System
TechnologyPXI Express
Product scope / ClientVX Instruments GmbH
Date/Time frame2019 / 2020
Contract scopeValidation completed

 

 

Download Case Study