Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Macao | English
Search for nVent products, resources, or ask any question you have
Loading search…
die cast foot
Hover to magnify image or click to enlarge

Die Cast Foot

The tip‐up feet from aluminum die cast material enable mounting on the bottom plate of a case. Available with or without tip-up function. Color RAL 9006 White Aluminum.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Color Silver
Material Aluminum
Product Family RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
Product Type Foot
Works With Cases
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.