Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Macao | English
Search for nVent products, resources, or ask any question you have
Loading search…

Combinable Single Door Aluminium Floor Standing Outdoor Enclosure, ECOM

This aluminium double wall, single door combinable enclosure, ECOM, is designed for outdoor use. It is available off the shelf in many several dimensions, and allows for the creation of many different configurations, since it is combinable. With a high IP 66 protection degree, anti-vandalism features, and effective thermal management capabilities, components within the enclosure will be very well protected.

Read more Read less

Industry Standards

CE, UK CA, UL

IP

Read more Read less Print This Page
Details

Features

Specifications

Material Aluminum
Finish Brushed
Thickness (T) 0.08in
Thickness (T) 2mm

Diagrams

Benefits
Resources Video
Combinable, single door, aluminium floor standing outdoor enclosure

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.