Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Macao | English
Search for nVent products, resources, or ask any question you have
Loading search…

Hazardous Locations

Hazardous Locations

PROTECTING PEOPLE - SAVING COSTS

chemical industry plant - workers in work clothes in a refinery with pipes and machinery

Choose the Right Product When Safety and Protection are Critical

Hazardous locations can mean exposure to liquids, gases, or vapors that attack the surfaces they’re in. Chemical reactions can expedite corrosion and have other damaging effects on surfaces. Extreme temperatures, flammable liquids or dust, or even metal powder have the potential to ignite if presented with an ignition source and oxygen. The right equipment is critical to preventing fires and explosions in these hazardous locations.

  • Industry expertise to help select the right materials to prevent or reduce attach on the enclosure
  • Meeting ATEX, IECEx, AEx, and other global certification sets Withstanding harsh environments with minimal maintenance required
  • Combatting chemical attack like Hydrogen Sulfide, Ferric Chloride, HF Acid, Etc.
  • Extending Service Life of Equipment Protection

FEATURED PRODUCTS

ZonEx ATEX IECEx Type 4X Hinged 316SS ATEX Design

ATEXOpen_m_sq.webp

Designed and certified to meet ATEX Directive 2014/35/EU as well as IECEx and AEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications.

ZonEx ATEX IECEx Type 4X Screw Cover EXE Design

ZONEXIIScrewCvrSmallClsd_sq.webp

Designed and certified to meet ATEX Directive 2014/35/EU as well as IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications.

ZonEx Non-Metallic Terminal Enclosure

CarbonBlack_GroupC_m_sq.webp

Ideal for field terminations in hazardous locations. It can be used to protect equipment and terminations from corrosive contaminants while meeting rigorous demands.

SpectraCool Narrow Hazardous Location Indoor/Outdoor

SPECTRACOOL_HazLocAC_Group_co_sq.webp

Engineered specifically for hazardous location cooling. Attractive design with no heavy cast enclosure and minimal use of visible fasteners.

Hazardous Location Heaters

DAHHL_HLTSTAT_HtrTherm_Group_m_sq.webp

Designed for hazardous locations where electronic components require protection from cold freezing temperatures, condensation and corrosion.

Hazardous Location Hole Seals

EXAS075SS6_HoleSeal_m_sq.webp

Certified to be used on metallic, non-painted enclosures, these hole seals ensure a dust-, oil- and water-tight seal. Designed to seal extra pushbutton holes, conduit openings and knockout openings, these self-centering hole seals are easy to install.

Hazardous Location Breather Drains

BreatherDrains_m_sq.webp

Prevent moisture build-up within hazardous approved enclosures while maintaining enclosure UL Type rating. Allow air within an enclosure to breathe with the surrounding atmosphere, preventing condensation and any potential damage to electrical equipment.

Hazardous Location Window Kits

WindowGroup2_left_m_sq.webp

Ensure a dust-, oil-, and water-tight seal. Designed for use as viewing windows, these window kits are ideal for the /products/hazardous-location-window-kits-0visibility of internal enclosure components. The windows are easily installed by making a cutout in the enclosure and attaching the window and frame with included mounting hardware.

RESOURCES