Stainless Steel Enclosures from 400 mm Depth for Complex Industrial Environments
Standardized 400 mm depth configurations are now available within the nVent HOFFMAN MCSS and MCDS stainless steel enclosure portfolio, supporting more complex applications across industries such as food and beverage, water and wastewater, and marine and coastal environments.
Greater design flexibility and efficient project execution
As system requirements continue to evolve, enclosure design must adapt without adding unnecessary complexity. The expanded MCSS and MCDS range enables a wider variety of systems to be designed using standard enclosure sizes, reducing the need for custom-built solutions.
By relying on standardized configurations, the transition from design to implementation becomes more straightforward. Engineers can configure installations more effectively, while projects benefit from faster execution, improved predictability, and reduced overall complexity.
Seamless integration and reliable protection for critical equipment
The modular combinable platform is built on global IEC standards and integrates seamlessly with a broad accessory portfolio, ensuring consistency across applications while supporting system scalability.
Design features such as integrated profiles and click-in technology simplify assembly and enable easier expansion or modification as requirements evolve. At the same time, the stainless steel construction of MCSS and MCDS enclosures, combined with certified protection levels, helps safeguard components in harsh industrial conditions.
Key benefits include:
- Long service life in corrosive environments
- Protection against dust and moisture
- Compatibility with advanced enclosure features and accessories
For further details, application guidance, or support with your project requirements, connect with your local nVent representative.
Find your local representative