Wire Basket Tray PreForm Tee Transition, 100mm x 150mm, black powder coated
Hover to magnify image or click to enlarge
Wire Basket Tray PreForm Tee Transition, 100mm x 150mm, black powder coated
Catalog#: WBTT4X6BA
The nVent CADDY Wire Basket Tray PreForm Tee is a precision-engineered solution designed to streamline cable tray installations when routing cabling in two or three different directions. With its pre-galvanized steel base and interlocking polymer sidewalls, the PreForm Tee delivers a clean, consistent, and tool-free installation experience.
Additionally, the PreForm Tee significantly reduces installation time by eliminating the need for field cutting or job site configuration. This translates into improved productivity and increased efficiency, especially in retrofit scenarios where flexibility is critical.
Details
Application images
Resources
Compatible Products
Features
- Multiple color options to coordinate with cable tray selection
- Flame-retardant polymer rails ensure the safety of high-performance cabling
- Routes cable systems in two or three directions
- Provides a clean bend radius and helps to protect the natural bend radius of varying cable systems
Specifications
PRODUCT ATTRIBUTES
Certifications
CE, nVent CADDY Wire Basket Tray System
English
EN 61537:2007, IEC 61537:2023, LVD 2014/35/EU
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.