Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Sri Lanka | English
Search for nVent products, resources, or ask any question you have
Loading search…
Print
Support Arm for Monitor

nVent Launches Support Arms with Superior Flexibility for Electronics Cabinets

nVent SCHROFF Support Arms Available for Monitors With or Without Keyboard and Mouse

LONDON – June 08, 2021 – nVent Electric plc (NYSE:NVT) (“nVent”), a global leader in electrical connection and protection solutions, today introduced two new support arms for nVent SCHROFF Novastar and Varistar electronics cabinet platforms.

Ideal for test and measurement applications, these support arms are available for a keyboard, video monitor and mouse, or monitor only. Both models provide superior flexibility with generous rotation, pivoting, tilting and positioning ranges.  When not in use the monitor arm can collapsed to a depth of 5”, fitting alongside the cabinet panel, to save space. 

“In Research Institutes or Laboratory settings, it is frequent for an operator to interact with electronics housed in cabinets,” says Pradipto Bhowmick, Product Manager for Electronics Cabinets. “nVent SCHROFF’s new support arms provide operators with flexibility and functionality, enabling them to comfortably and effectively do their job.” 

The two support arm models are primarily made from steel and aluminum and are compatible with nVent SCHROFF Novastar and Varistar electronics cabinets. For Novastar cabinets the robust bracket secures easily to the cabinet frame, while the Varistar support arm secures to the side panel; both models can be retrofitted as needed.

The two design features joints which provide several rotational freedom (arm rotation 180° or panorama adjustment 90° to the right and left), pivoting (+65° upward and -30° downward) and tilting to provide an ideal work position for both portrait and landscape displays. Even with this range of motion, cables are protected and organized thanks to integrated cable ducting within the support arm.

The monitor-only support can accommodate monitors up to 24 inches and can support a maximum weight of 8 kg. The support arm for monitor and keyboard is designed for monitors up to 27 inches and a maximum weight of 10 kg. The attachment of the monitors to the support is standardized by VESA MIS-D with attachment points of 100x100 mm and 75 x75 mm.

Learn more 

 

About nVent

nVent is a leading global provider of electrical connection and protection solutions. We believe our inventive electrical solutions enable safer systems and ensure a more secure world. We design, manufacture, market, install and service high performance products and solutions that connect and protect some of the world's most sensitive equipment, buildings and critical processes. We offer a comprehensive range of enclosures, electrical connections and fastening and thermal management solutions across industry-leading brands that are recognized globally for quality, reliability and innovation. Our principal office is in London and our management office in the United States is in Minneapolis. Our robust portfolio of leading electrical product brands dates back more than 100 years and includes nVent CADDY, ERICO, HOFFMAN, RAYCHEM, SCHROFF and TRACER.

nVent, CADDY, ERICO, HOFFMAN, RAYCHEM, SCHROFF and TRACER are trademarks owned or licensed by nVent Services GmbH or its affiliates.

 

Media Contact

Jasmin Goelzenleuchter
Marketing Manager
nVent
+31 638 324 143
Jasmin Goelzenleuchter

 

Download the Press Release