Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Kuwait | English
Search for nVent products, resources, or ask any question you have
Loading search…
Print
Copyright: Polytec, only use with Case Study

Desktop Case for non-contact vibration analysis

Test system for highly-precise non-contact vibration analysis of microstructures using large, industrial test objects.

 

Challenge

The case had to be manufactured in accordance with the product design specified by the customer, with an angled front panel to improve usability. However, the entire case must be easy to dismantle so that a service technician can quickly access the inside of the case. On top of that, the case needs EMC shielding to keep electrical and/or magnetic fields away from the sensitive electronics in the system. The case requires portability and a complete cooling concept.

Solution

In order to reduce development costs for a non-standard case, nVent takes advantage of its flexible Interscale case concept. This concept already provides a tested and approved design, to guarantee EMC protection, by using a special interlocking of the panels. The case is closed with only four screws, and is therefore easy to assemble and disassemble. Two screws to hold the display holder and two for the cover. The front panel were designed with the brand colors of the customer, using powder coating and digital printing methods. To keep the system cool, nVent recommended active cooling with the installation of fans. 

201901_VibroFlex-Connect_VFX-F-110_l.jpg

Download Case Study