Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Cambodia | English
Search for nVent products, resources, or ask any question you have
Loading search…
Print
PR Card-Lok square banner

nVent SCHRORFF Launches Positive Retraction Card-Lok

nVent SCHROFF plc (NYSE: NVT) ("nVent") is pleased to announce the Positive Retraction Card-Lok, used in rugged environments when a PCB must be reliably removed from a chassis in the field. 

The positive retraction mechanism allows the Card-Lok to disengage from the wall of the chassis by eliminating the stiction.  The Card-Lok is then able to retract the PCB can be removed from the Chassis, allowing access to vital electronics.

These standard COTS or modifiable versions are drop-in replacements for the nVent SCHROFF 260, 265, and 280 Calmark&Birtcher lines. In addition, these Positive Retraction Card-Loks provide better clamp force and thermal management than their standard Card-Lok series equivalents. 

Designed and manufactured a AS9100 certified factory in San Deigo, California, the Positive Retraction Card-Lok meets VITA (46, 48.2, 48.4, 48.5 and 48.8) and SOSA standards along with being DFARS, JOSCAR, and ITAR compliant. Also meeting advance requirements for shock and vibration resistance.

nVent SCHROFF’s Positive Retraction Card-Loks recently won the prestigious Best in Show Award by Embedded Computing Design at Electronica 2024 Exhibition and Conference.   

 

To learn more or contact our highly specialized engineering team, please visit: Positive Retraction Card-Lok