All Products
Products | 538 results (2412 items)

TBHS Bendable Round Duct Fixing with Sound Reducer, V-Shape
Duct hanger fixing with EPDM sound reducer; for use with round ventilation.
Catalog NumberItem NameAdd to Quote action
Bendable Round Duct Fixing with Sound Reducer, V-Shape

Multi Attachment
Seismic attachment to concrete or wood structures that disperses load over two anchors.
Catalog NumberItem NameAdd to Quote action
Multi Attachment, 14 mm Hole 1, 14 mm Hole 2
Multi Attachment, 20 mm Hole 1, 14 mm Hole 2

nVent CADDY Rod Lock Channel Nut
Simple solution for multi-tiered trapeze installations or wall mount strut applications. Designed for open-side-up or open-side-down strut configurations.

LR Cable Snap Clip
Easy, hammer-on method to secure cable to a structural steel flange element.

Wire Spool
Wire rope spools are available in bulk allowing installers to customize nVent CADDY Speed Link systems for any project.
Catalog NumberItem NameAdd to Quote action
300m Spool of 1.5mm Steel Wire Rope, electrogalvanized
Wire Spool, 1.5 mm Wire, 50 m
300m Spool of 2mm Steel Wire Rope, electrogalvanized
Wire Spool, 2 mm Wire, 100 m
300m Spool of 3mm Steel Wire Rope, electrogalvanized

Multi-Function Clip
Flexible, tool free rod/wire support for electrical boxes, cable, and conduit.
Catalog NumberItem NameAdd to Quote action
Multi-Function Clip, M4, M10 Rod, 4.8 mm Wire, 3–9.5 mm Flange, 6.5 mm Hole

PEMSA Wire Basket Tray Quick Base Joint
Component for specifically joining the base of sections of tray, using the quick connect technology for fast and secure splicing of straight sections.
Catalog NumberItem NameAdd to Quote action
PEMSA Wire Basket Tray Quick Base Joint, Black
PEMSA Wire Basket Tray Quick Base Joint

Wire Basket Tray Independent Underfloor Support
The nVent CADDY Wire Basket Tray Independent Underfloor Support creates a method for routing wire basket trays beneath the floor with independent structural support.
Catalog NumberItem NameAdd to Quote action
Wire Basket Tray Indpendent Underfloor Support, 101x558mm, Pregalvanized
Wire Basket Tray Indpendent Underfloor Support, 152x558mm, Pregalvanized
Wire Basket Tray Indpendent Underfloor Support, 203x558mm, Pregalvanized
Wire Basket Tray Indpendent Underfloor Support, 304x558mm, Pregalvanized
Wire Basket Tray Indpendent Underfloor Support, 457x558mm, Pregalvanized
Wire Basket Tray Indpendent Underfloor Support, 609x558mm, Pregalvanized

Wire Basket Tray Ground Bolt
The nVent CADDY Wire Basket Tray Ground Bolt is a robust solution designed to ensure reliable grounding in cable tray installations.
Catalog NumberItem NameAdd to Quote action
Wire Basket Tray Ground Bolt

Wire Basket Tray Drop Out
The nVent CADDY Wire Basket Tray Drop Out is a versatile solution for creating cable management exits in cable tray.

nVent CADDY Speed Link SLK with Threaded Stud End
Versatile overhead support solution that is easy to adjust and installs quickly to various threaded achors for CADDY fasteners.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Speed Link SLK with Threaded Stud End, 1.5 mm Wire, 1 m Length, M6 Rod
nVent CADDY Speed Link SLK with Threaded Stud End, 1.5 mm Wire, 1 m Length, M8 Rod
nVent CADDY Speed Link SLK with Threaded Stud End, 1.5 mm Wire, 2 m Length, M6 Rod
nVent CADDY Speed Link SLK with Threaded Stud End, 1.5 mm Wire, 2 m Length, M8 Rod
nVent CADDY Speed Link SLK with Threaded Stud End, 1.5 mm Wire, 3 m Length, M6 Rod
nVent CADDY Speed Link SLK with Threaded Stud End, 1.5 mm Wire, 3 m Length, M8 Rod
nVent CADDY Speed Link SLK with Threaded Stud End, 2 mm Wire, 2 m Length, M8 Rod
nVent CADDY Speed Link SLK with Threaded Stud End, 2 mm Wire, 3 m Length, M8 Rod
nVent CADDY Speed Link SLK with Threaded Stud End, 2 mm Wire, 5 m Length, M6 Rod
nVent CADDY Speed Link SLK with Threaded Stud End, 2 mm Wire, 5 m Length, M8 Rod

Offset Mounting Base for Cable Clamp
Offset mounting base for cable clamp avoiding the cable to be in direct contact with the structure. Can be installed in two different directions allowing for multiple offset distances.
Catalog NumberItem NameAdd to Quote action
Offset Mounting Base for Cable Clamp