Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Kyrgyzstan | English
Search for nVent products, resources, or ask any question you have
Loading search…
Print
Wall Mounted Aluminum Shell-Kit (WAK): Improve Enclosure Protection and Thermal Performance

Wall-Mounted Aluminum Shell-Kit


Improving enclosure protection and thermal performance often requires complex modifications—but it doesn’t have to.

The nVent HOFFMAN Wall Mounted Aluminum Shell-Kit (WAK) offers a practical solution for upgrading wall-mounted enclosures with an external housing system that enhances protection, insulation, and heat dissipation—without altering the original enclosure.

Designed specifically for WAS enclosures, the WAK adds a secondary aluminum layer that surrounds the enclosure, creating a more controlled internal environment while maintaining the ingress protection of the base system.
 

Optimize Enclosure Performance Without Modifications

A key advantage of the WAK is that it improves enclosure performance without requiring drilling, machining, or any structural changes.

The housing kit is mounted externally, preserving the integrity of the enclosure while adding an extra level of protection against environmental factors. This makes it an efficient solution for applications where maintaining existing ratings and certifications is critical. 
 

Improve Thermal Management With Airflow and Insulation

Thermal buildup can compromise system performance and reliability. The WAK supports more stable operating conditions through a combination of airflow and insulation.

Ventilation slots built into the housing promote air circulation around the enclosure, helping dissipate heat more effectively. In addition, the double-wall design creates an insulating air gap between the enclosure and the external panels, improving thermal efficiency and reducing the impact of temperature fluctuations. 
 

Reduce Installation Time With a Tool-Free Design

The WAK is designed with installation efficiency in mind. The complete housing system—consisting of front, side, top, and bottom panels—can be assembled manually without the need for specialized tools or machining.

This simplifies integration, reduces installation time, and minimizes the risk of errors during setup. It also allows teams to upgrade existing enclosures quickly without disrupting operations. 
 

Built for Durability in Industrial Environments

Manufactured from Aluminum AlMg3 and finished with a protective polyester coating, the WAK is engineered for demanding environments where durability and reliability are essential.

A secured locking system with a double-bit 3 mm lock and anti-vibration mechanism further enhances protection, helping ensure consistent performance in challenging conditions. 
 

Main Benefits of the WAK Aluminum Shell Kit

  • Improves enclosure protection by adding an external protective layer 
  • Enhances thermal performance through optimized airflow and heat dissipation 
  • Increases insulation efficiency with a double-wall design
  • Enables fast, tool-free installation with no enclosure modification required 
  • Provides long-term durability with aluminum construction and protective coating 
     

A Smarter Approach to Enclosure Upgrades

The Wall Mounted Aluminum Shell-Kit (WAK) provides a flexible and efficient way to enhance enclosure performance without adding complexity to design or installation.

With multiple sizes available, it supports a wide range of applications where improved protection and thermal control are essential.

For more information or to explore available configurations, contact a local nVent representative.

Learn more