Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Kyrgyzstan | English
Search for nVent products, resources, or ask any question you have
Loading search…
Print
HOFFMAN-WBNR-H88341-HDTBIntranetNews-EN-2208

New hygienic design terminal boxes now available

Introducing the new nVent HOFFMAN hygienic design terminal boxes, range HDTB, specially engineered to protect critical equipment in high sanitary environments and for ease of cleaning. The new range meets the rigorous sanitary needs of Food & Beverage, pharmaceutical and other industries with environments that require high cleanliness.

The new terminal boxes meet the industry’s highest standards – IP66 and IP69 – for high pressure, high temperature cleaning procedures. They feature self-draining, smooth-finished surfaces, sides sloped at 3°, HD bolts, AISI 304L stainless steel body and door, and a one-piece, removable FDA-grade blue silicone gasket, all of which helps minimize hygiene risks, reduce downtime and increase productivity.

In addition, compatible HD accessories are available, including cable glands and wall mounting brackets

Customer benefits:

  • Cleaning is fast and easy.
  • Reliably withstands high pressure, high temperature washdowns.
  • High protection degree prevents ingress of water and dust.

Learn more...