PEMSA Wire Basket Tray Fast Clip, Black
Hover to magnify image or click to enlarge
Details
Application images
Resources
Video
Compatible Items
Features
- Tool-free connection
- Works with wide range of tray sizes and configurations
- Saves 80% installation time in comparison to traditional methods
Specifications
PRODUCT ATTRIBUTES
Brochure
Certifications
IEC CB EU WTB RR ES2265-M1-AENOR
English
IEC 61537:2006
CE, CADDY EU WBT QR1 UE_W_UNN_CRV
English,Spanish
UNE-EN 61537, LVD 2014/35/UE
ANOR EU WTB Q 030/002503
English,Spanish
UNE-EN 61537:2007 / EN 61537:2007



Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.