EuropacPRO Cover Plate for Bolting to Rugged Side Panel
Hover to magnify image or click to enlarge
EuropacPRO Cover Plate for Bolting to Rugged Side Panel
A cover plate is used for electromagnetic shielding or as mechanical protection.
Details
Resources
Features
- Perforation degree 58%
Specifications
Finish
Passivated
Material
Aluminum
Product Family
EuropacPRO
Product Type
Cover Plate
Rack Width
84HP
Type
Perforated
Works With
Subracks
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.