All Products
Products | 189 results (550 items)

Threaded Bridle Ring
Efficient means of low voltage and data cable support in combination with several CADDY fasteners to most any structural element.
Catalog NumberItem NameAdd to Quote action

nVent CADDY Speed Link Y-Hook with Eyelet Extension
nVent CADDY Speed Link Extension with Y-Hooks allowing to quickly support basket tray, cable tray or lighting, when used in combination with precut lengths of wire.
Catalog NumberItem NameAdd to Quote action

T-Grid Fan/Fixture Mount
Complete fan box mounting kit for accoustical ceiling applications. Provides all the required hardware, stabilizers, and attachment to structure to meet code requirements.
Catalog NumberItem NameAdd to Quote action
Fan/Fixture Mount, 155 N Working Load

Wire Basket Tray Clip
Tool-free, universal attachment for wire basket tray to standard strut profiles. Works with any commercially available wire basket tray. Ideal compliment to our CADDY cable tray support offering.
Catalog NumberItem NameAdd to Quote action
Wire Basket Tray Clip, 3/16"-5/16" (4 - 8 mm) Wire

DSI Old Work Box Mount
DSI Old Work Box Mount is a one-piece, break-apart design. It can be used on drywall, lath and plaster.
Catalog NumberItem NameAdd to Quote action
DSI Old Work Box Mount

Manual Swaging Tool
Single size and multi-size tool to swage (crimp) oval sleeves onto cable (wire rope) brace to lock it in place.
Catalog NumberItem NameAdd to Quote action
Manual Swaging Tool, #12 Brace

nVent CADDY Speed Link SLK with Angle Bracket
Versatile overhead support solution that is easy to adjust and installs quickly to various ceiling or deck structures.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 1 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 3 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 5 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 2 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 2 mm Wire, 3 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 2 mm Wire, 5 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 3 mm Wire, 10 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 3 mm Wire, 5 m Length

nVent CADDY Pyramid ST Fixed Strut Support
Provides a fixed-height mounting platform 4.8" or 6.4" (122 mm or 164 mm) off the roof surface with 6", 10", or 16" (152 mm, 254 mm, or 406 mm) of usable strut length.
Catalog NumberItem NameAdd to Quote action
Rooftop Pyramid ST Fixed Strut Support, 254 mm x 122 mm
Rooftop Pyramid ST Fixed Strut Support, 254 mm x 163 mm
Rooftop Pyramid ST Fixed Strut Support, 406 mm x 122 mm
nVent CADDY Pyramid ST Fixed Strut Support, 406 mm x 163 mm
Rooftop Pyramid ST Fixed Strut Support, 152 mm x 122 mm

Drop Smooth Rod with Shot-Fire Bracket
Efficient means to provide a fixed length smooth rod to support conduit and cable. Ideal solution to replace drop wire applications to ceiling grid.
Catalog NumberItem NameAdd to Quote action
Drop Smooth Rod with Shot-Fire Bracket, 914 mm, 5.5 mm dia

nVent CADDY Speed Link SLS with Decking Hook
Versatile overhead support solution that is easy to adjust and installs quickly to various metal deck structures. Ideal for trapeze applications.

nVent CADDY Pyramid Tool-Free Pipe Support Kit
Provides a fixed height support 4" (102 mm) off the roof surface for outside pipe diameters between 0.50" - 2.38" (12.7 - 60.3 mm). Kits come in 5.5", 10" or 16" (140 mm, 254 mm, or 406 mm) lengths.

nVent CADDY Truss-T Bar Joist Hanger, Bottom Chord
Concentric, center load bar joist hanger attachment; for top chord mounting.