6", DN150 Single Pipe/Conduit Rigid Universal Sway Brace, electrogalvanized
Hover to magnify image or click to enlarge
6", DN150 Single Pipe/Conduit Rigid Universal Sway Brace, electrogalvanized
Catalog#: CSB0600
The nVent CADDY Universal Sway Brace is an innovative, versatile solution providing seismic bracing for suspended pipes. Featuring a unique slotted hole pattern for easy slip-on installation, installers can eliminate the risk and inconvenience of loose hardware, making it an ideal choice for ensuring safety and compliance on the job.
Details
Application images
Resources
CAD
Video
Compatible Products
Features
- Used for both lateral and longitudinal sway brace applications
- Snap-off bolt head helps enable easy installation and inspection
- Works with 1" to 2" (25,4mm to 50,8mm) brace pipes to reduce inventory
- Works with 12 gauge or thicker Type A solid strut as brace member
- Meets NFPA®-13 and CEN/TS 1755:2021 requirements for seismic sway bracing
- FM Approved with the following brace members: Type A Solid Strut (12 gauge or thicker) and 1-2 in Sch40/EN 10255H Pipe
- FM Specification Tested with the following brace members: Type A Solid Strut (12 gauge or thicker) and 1-2 in Sch40/EN 10255H Pipe
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Certifications
FM Tested CSB/CSBS/CSBU
English
ANSI/FM 1950
UL VGMY.EX3956
English
UL 203A
UL VGMY.EX3956
UL 203A
FM Approved, Seismic
English
FM 1950-2023
AON Fire Protection, Seismic Bracing Components
English
NZS 4541:2020, NZS 4515:2009
cUL VGMY7.EX3956
English
ULC/ORD-C203A
cUL VGMY7.EX3956
ULC/ORD-C203A

Accessory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.