Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Iraq | English
Search for nVent products, resources, or ask any question you have
Loading search…

Electronics Cabinet with In-Rack Cooling

Electronics Cabinet with In-Rack Cooling

AIR/WATER HEAT EXCHANGER WITH 5 OR 10 KW COOLING P

Varistar CP LHX + liquid cooled cabinet

For applications requiring a fully enclosed cabinet, nVent SCHROFF offers a cost-effective cooling solution with the new LHX 5 kW and 10 kW air/water heat exchanger including control unit. The tandem development of the air/water heat exchanger with a control unit tailored to the Varistar CP cabinet platform ensures optimal performance.

The Varistar CP LHX+ Electronics Cabinet is perfectly suitable for applications if:

The demand for precision testing is rising due to: ​

  • The higher complexity of test objects​

  • Handling of multi-sensor technology  ​

Decentralized set-up is required:​

  • To position equipment closer to measurements ​

  • For edge computing applications 

 

KEY BENEFITS

LHX Cabinet Benefits Icons

Space-Saving & Modular Cabinet

Available starting at 600 mm W x 800 mm D footprint per cabinet. Including EMC and up to IP55 protection.

LHX Icon Benefit - Cooling precision

Scalable Cooling Performance

Adopting from 5 kW to 10 kW during operations, while infrastructure in the cabinet stays the same.

LHX Precision Benefit Icon

Precision Control

Controller with precise temperature regulation accuracy of +/- 0.1°C.

LHX Remote Control Benefit Icon

Greater Productivity, Higher Safety

Heat exchanger control directly at the cabinet or via remote access control 


 

Complete Solution Offering

Varistar CP LHX cabinet

19" EMC cabinet, with in-rack air/water heat exchanger in the lower section, multiple sensors, and control unit in the upper section, providing precise temperature control and remote access. 

  • Standard configurations on-stock
  • Change rack size, accessories, and branding based on your individual needs 
  • Air/Water Heat Exchanger as retrofittable piece part available
  • Includes remote access for one or multiple racks
Browse Products

 

Varistar CP Electronics Cabinet

in rack cooling, electronics cabinet with in rack cooling, rack cooling

Modify your rack to your needs

With the modular Varistar CP electronics cabinet platform, you can choose from 100 cabinet dimensions, a variety of off-the-shelf components, EMC compliance, and IP 55 protection. 

The cabinet can be placed in a decentralized location and in a dusty and unmaintained environment (e.g. a tunnel). With its size of only 600 mm W x 800 mm D it provides a reduced footprint. 

  • Cabinet dimensions 600 mm W x 800 mm D or 600 mm W x 1000 mm D​

  • Lever handle locks with 333 profile half-cylinder​

  • Effective cable ducting without negative effect on​ High IP or EMC functions

Browse Products

 

Air/Water Heat Exchangers

Heat Exchanger, in rack cooling, cooling distribution units

Scale up your cooling performance

The cooling capacity can be increased during operation without adapting the infrastructure inside the cabinet. A single fan with 5 kW cooling capacity can be exchanged for a double fan unit with 10 kW cooling capacity.

You can upgrade the cooling performance easily, which reduces the required installation work to a minimum. It also reduces OPEX as scaling up can be achieved through hot swaps.  

Key features​:

  • Easy to mount and retrofit​
  • Front to back cooling​
  • 19" heat exchanger installed in the lower cabinet section​
  • Scalable cooling performance​
    • Double fan unit for 10 kW cooling performance​
    • Single fan unit for 5 kW cooling performance​
  • Strict separation of cold and warm exhausted air​
  • Cooling is close to equipment; quick regulation water and air volume flow​
  • Power supply with a wide range ​
    • 240 V as standard​
    • 115 V on request
Browse Products
in rack cooling, electronics cabinet with in rack cooling, rack cooling
  • The fans can be exchanged without having to replace the heat exchanger​
  • Air flow volume of ~ 1000 / 1800 m³/h​
  • Water flow temperature from 6°C to 25°C​
  • Ambient temperature from 5°C to 50°C
Electronics Cabinet with MTCA, Rack cooling distribution
  • Temperature can be regulated manually with the remote on the door​
  • Temperature can be regulated remotely through a central management system connected via Ethernet / Modbus / Web Server​ / SNMP
  • Heat exchanger shuts off when the door is opened​

 

Monitoring

 

Monitor via Remote Access

The high-precision temperature control of the LHX+ is realized via a likewise modular control unit with the option of remote monitoring and remote control. The temperature can be controlled via a door-mounted terminal with a display and keypad as well as remotely via Ethernet access and web interface. 

Whether minor or major adjustments to the controllers are required, the electronics cabinet does not need to be opened. 

in rack cooling, electronics cabinet with in rack cooling, rack cooling

Controller

  • Separate, compact 19″ control unit​

  • Without loose wires in upper cabinet section​

  • Clearly marked plug & play sensor connections​

  • Clean cable management on the frame

in rack cooling, electronics cabinet with in rack cooling, rack cooling

Sensors​

  • Temperature regulation accuracy of +/- 0.1°C​

  • Differential pressure sensor for fan speed control as standard​

  • Optional coolant flow and temperature monitoring

LHX+ Remote Access Control

Access

  • Terminal with display and keyboard on front door for control without opening the door​

  • Ethernet access for remote access control (SNMP, Modbus, TCP, web interface)​

  • Synchronization and web server for network configuration​


 

Order Information

Complete solution (Heat exchanger and cabinet)

Products: 

  • Varistar CP LHX+ cabinet, 5 kW, 2000mm x 600mm x 800mm (HxWxD), IP55. Item Number: 10630-051
  • Varistar CP LHX+ cabinet, 5 kW, 2000mm x 600mm x 1000mm (HxWxD), EMC, IP55. Item Number: 10630-052
  • Varistar CP LHX+ cabinet 10 kW, 2000mm x 600mm x 1000mm (HxWxD), EMC, IP55. Item Number 10630-053
Retrofittable components

Products: 

  • 10 kW heat exchanger with two 230-V fans. Item Number: 29714-016
  • 5 kW heat exchanger with one 230-V fan. Item Number: 29714-017
  • Control kit. Item Number: 23130-664
  • Flow rate and water T° sensor kit. Item Number: 23130-663
  • Display and accessories for LHX+. Item Number: 23130-666
  • Door contact switch kit. Item Number: 23130-667
Replacement parts

Products: 

  • Controller Unit. Item Number: 23130-668
  • Actuator and Ball Valve: Item Number: 23130-669
  • Fan Tray LHX 5 kW. Item Number: 29714-026
  • Fan Tray LHX 10 kW. Item Number: 29714-025

For Replacement parts, please reach out to us directly. 


 

Helpful Resources

Sell Sheet

Overview of full product offering

Read more

Test Report LHX 5 kW

Cooling Performance, Noise and Airflow Test for 29714-017.

Download

Test Report LHX 10 kW

Cooling Performance, Noise and Airflow test for 29714-016

Download

User Manual

User Manual for LHX+ 5 and 10 kW Version

Download

 

Stories

in rack cooling, electronics cabinet with in rack cooling, rack cooling
Press Release

The LHX+ arrives at a perfect time: as the electronic density in applications increases, the demand for precise system cooling is also rising.

Learn More
experimental physics, test and measurement
Application Story

We successfully kept the temperature constant up to 0.05 K during a complete test series. We are proud of our achievement!

Learn More

Contact

The future of data center technology is here. Speak to an nVent representative to discover our comprehensive solutions.