Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: India | English
Search for nVent products, resources, or ask any question you have
Loading search…
Print
AC India Web banner

New: nVent HOFFMAN E-Series air conditioners for India

Introducing the nVent HOFFMAN E-Series Air Conditioner, specially designed and developed to meet the cooling requirements of customers in India.

Developed to be easy to specify, ready to use and simple to install, these cost-effective units provide optimal cooling climate control for a broad range of applications. They are rated IP54 and offer a wide operating temperature range from 20°C to 50°C.

The E-Series is available in four sizes – 500W,1000W,1500W and 2000W – and comes with a standard operating voltage of 230V, 50/60Hz.

In addition, standard models come with powder-coated sheet metal, as well as a digital temperature controller with an LED display, and a built-in alarm and door interlock switch.

Customer benefits:

  • Easy to specify
  • Ready to use
  • Simple to install 

 

Learn more