Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Guam | English
Search for nVent products, resources, or ask any question you have
Loading search…
ratiopacpro complete case
Hover to magnify image or click to enlarge

RatiopacPRO Complete Desktop Case, Shielded

The nVent SCHROFF RatiopacPRO case with EMC shielding, provides electronics protection for 19" and individual electronic assemblies. This flexible and robust case is simple to convert from desktop to a 19" rack mount case and includes four different style options. This version of the case provides a sleek design for desktop applications.

Read more Read less
  • RoHS
  • EN 62368-1
Print This Page
Details

Features

Specifications

EMC Shielding Yes
Product Family RatiopacPRO
Product Type Case
Static Load 25kg
Type Case for 19" Components
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.