All Products
Products | 518 results (2349 items)

Hammer-On Flange Clip, Side Mount
Easy to install, hammer on fastener designed to support various wire, chain, or CADDY Speed Link applications to structural steel beam elements. The side mount attachment point provides flexibility and accesibility for the installer.
Catalog NumberItem NameAdd to Quote action
Hammer-On Flange Clip Side Mount, Spring Steel nVent CADDY Armour, 2–3 mm Flange
Hammer-On Flange Clip, Side Mount, Spring Steel, nVent CADDY Armour, 21–28 mm Flange
Hammer-On Flange Clip Side Mount Spring Steel nVent CADDY Armour, 3–8 mm Flange
Hammer-On Flange Clip, Side Mount, Spring Steel, nVent CADDY Armour, 3–8 mm Flange
Hammer-On Flange Clip, Side Mount, S301, 3–8 mm Flange
Hammer-On Flange Clip Side Mount Spring Steel, 3–8 mm Flange, 25 Pack
Hammer-On Flange Clip Side Mount Spring Steel nVent CADDY Armour, 8–14 mm Flange
Hammer-On Flange Clip, Side Mount, Spring Steel, nVent CADDY Armour, 8–14 mm Flange
Hammer-On Flange Clip, Side Mount, S301, 8–14 mm Flange
Hammer-On Flange Clip, Side Mount, Spring Steel, 8–14 mm Flange, 25 Pack
Hammer-On Flange Clip Side Mount, Spring Steel, 14–20 mm Flange
Hammer-On Flange Clip, Side Mount, Spring Steel, nVent CADDY Armour, 14–20 mm Flange
Hammer-On Flange Clip, Side Mount, S301, 14–20 mm Flange
Hammer-On Flange Clip, Side Mount, Spring Steel, nVent CADDY Armour, 14–20 mm Flange

Catalog NumberItem NameAdd to Quote action
2HPS Two Hole Pipe Strap, 3/8" Pipe, 10 DN, 17.2 mm OD
2HPS Two Hole Pipe Strap, 1/2" Pipe, 15 DN, 21.3 mm OD
2HPS Two Hole Pipe Strap, 3/4" Pipe, 20 DN, 26.9 mm OD
2HPS Two Hole Pipe Strap, 1" Pipe, 25 DN, 33.7 mm OD
2HPS Two Hole Pipe Strap, 1 1/4" Pipe, 32 DN, 42.4 mm OD
2HPS Two Hole Pipe Strap, 1 1/2" Pipe, 40 DN, 48.3 mm OD
2HPS Two Hole Pipe Strap, 2" Pipe, 50 DN, 60.3 mm OD

35RS Two Hole Retainer Strap
2-hole retainer strap sized to accommodate multiple lengths and 2 rod sizes.
Catalog NumberItem NameAdd to Quote action
35RS Two Hole Retainer Strap, 350 mm

Cable to Flange Clip
Effective means of cable support and secureness to structural steel beam elements. Easy to install, hammer-on and push cable into clip to neatly install along structural steel flange.

4G16H Twist Clip with 90° Plain Hole
Fast, twist to install clip mounting point for wire and chain on acoustical t-grid applications.

Catalog NumberItem NameAdd to Quote action
Cantilever Arm with E3 Channel, 250 mm
Cantilever Arm with E3 Channel, 500 mm
Cantilever Arm with E3 Channel, 750 mm

C-Channel 2-2 Angle Bracket
Designed for use with C-Channels, use angle brackets to create frames and structures.


Catalog NumberItem NameAdd to Quote action
External Side Strut Beam Clamp, Steel, HD

Catalog NumberItem NameAdd to Quote action
U-Shaped Bracket for Strut Type C, HD


Square Nut for Multi-Function C-Clamp
Square adapter nut for use with standard flange widths nuts (C-Clamp series compatible).