Cable/Conduit to stud attachment, 30–35 mm diameter, 54 mm box depth
Hover to magnify image or click to enlarge
Cable/Conduit to stud attachment, 30–35 mm diameter, 54 mm box depth
Catalog#: CS16
Details
Application images
Resources
CAD
Video
Features
- Accommodates EMT conduit and MC/AC cable
- Easily locate the fastener on the stud, keeping your conduit in line with box knock out and C-series brackets
- For wood or metal stud
- Eliminates offset bending of conduit
- Compliant with NEC® Article 358.30(A), which requires conduit support within 36" of an electrical box
- Compliant with CEC Rule 12-1404, which requires conduit support within 1 m of an electrical box
- Compliant with CEC Rule 12-618, which requires support of armoured cable within 300 mm (12") of an electrical box
Specifications
PRODUCT ATTRIBUTES
Brochure
Certifications
UL ZODZ.E256718
English
ANSI/UL 1565; EN IEC 62275
UL ZODZ.E256718
ANSI/UL 1565; EN IEC 62275
cUL ZODZ7.E256718
English
CSA-C22.2 No. 18.5; EN IEC 62275
cUL ZODZ7.E256718
CSA-C22.2 No. 18.5; EN IEC 62275


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.