Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Algeria | English
Search for nVent products, resources, or ask any question you have
Loading search…

Varistar CP MIL

Varistar CP MIL

19” Cabinets designed to withstand the most rugged environments

With over 60 years of cabinet engineering and design, nVent SCHROFF has developed the Varistar CP MIL line to protect advanced military electronics in the harshest environments.  Engineered to meet MIL standards, these Custom off the Shelf (COTS) cabinets can be designed to meet the specifications needed to protect the most sensitive electronics.  From advanced cooling to highly customizable feature, the Varistar CP MIL has mission critical electronics covered- literally.    

Advanced Cooling Options

Design to protect electronics physically and thermally:

  • Designed to protect sensitive and mission-critical electronics in the most rugged environments
  • Advanced Cooling options including condition, air, hypbrid and liquid cooling
  • Highly customizable to meet a wide range of application requirements
Mil Cabinet Certifications

Made and tested to meet MIL Standards and all other certifications:

  • Meets various Mil Cabinet Certifications: MIL_DTL-901E, MIL_STD-167-1ª, MIL-STD-461G, MIL_STD-810H
  • All around protection: EMC (EN 61000-5-7 and IEC 61587) IP 55 protection (IEC 60529) & fire safety (EN45545).
  • Assembled in US to meet ITAR and cyber security compliance.
Custom Off the Shelf (COTS)

Custom Off the Shelf (COTS) approach allows for quick access to customized cabinets:

  • MIL Varistar platform can be easily modified to meet application requirements with-out extensive re-design
  • Global supplier with scale to quickly procure and produce parts
  • Experience Cabinet Engineers with over 60 years of customized cabinet manufacturing and thermal management expertise to help facilitate every step of design process
Varistar CP MIL Cross Domain Application
Navigating the Challenges of Military 19" Electronic Racks

Learn how nVent SCHROFF is able to design 19" electronic racks to meet the needs of mission-critical applications.

Download our whitepaper

 

Explore Varistar CP MIL Features


 

Case Studies

Case Study

Utilizing nVent SCHROFF Engineering Expertise

Case Study

Designing a 19" Cabinet with small footprint challenge


 

Contact us

To learn more about our Varistar CP MIL offering by talking to a 19” cabinet specialist 

Varistar CP MIL