Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Algeria | English
Search for nVent products, resources, or ask any question you have
Loading search…
Print
Varistar LHX+ Cabinet, 5 KW, RAL 7021, IP 55

nVent launches new Air-Water Heat Exchanger

LONDON - nVent Electric plc (NYSE:NVT) (“nVent”), a global leader in electrical connection and protection solutions, today introduced the nVent SCHROFF Varistar LHX+, a standardized modular cooling system with a cooling performance of up to 10 kW. The system is built into the nVent SCHROFF cabinet and uses a specialized air-water heat exchanger to cool the electronics to a precise temperature to optimize performance.

“We have developed a market-ready cooling unit that can be used in any application that requires the highest degree of measurement precision, such as large-scale research facilities that support particle physics, medical and pharmaceutical research,” says Pradipto Bhowmick, nVent global product manager of electronics cabinets. “It arrives at a perfect time: as the electronic density in applications increases, the demand for precise system cooling is also rising.”

The complex test and measurement industry processes require precise temperatures to function within operational parameters. The LHX+ offers temperature control precision of +/- 0.1 °C peak-to-peak, ensuring reliable performance for these operations.

Cooling concept: standard components with plug-and-play operation

Installations for test and measurement applications often require limited space, meaning cooling solutions must be compact. The LHX+ requires a floor space of only 600 x 800 mm (W x D), which is the size of a 40” monitor. Its cooling capability is scalable too. The electronics cabinet attains an airflow volume of 1000 to 1800 m3/h. If necessary, its cooling performance can be increased without having to adjust the infrastructure inside the cabinet. To accommodate greater cooling capacity, a dual-fan cooling unit, with a cooling performance of 10 kW can be swapped with the single fan cooling unit, which supports 5 kW cooling performance.

Control unit: 19" high tech

The high-precision temperature control of the LHX+ is possible because of a control unit and also a modular design, with the option of remote access and control. The EtherNet, SNMP, Modbus, TCP, web interface protocols are available for remote applications. The temperature can be controlled via a terminal with a display and keypad mounted on the door or remotely via Ethernet access and a web interface. The electronics cabinet can stay closed while accessing the controller capabilities. Four air temperature sensors that monitor the temperature in the cabinet are located inside the housing. A differential pressure sensor monitors and controls the installed cooling unit’s fan speed. Optionally, the throughput and flow temperature of the coolant can also be recorded. This independent plug and play control unit is also a separate 19" module that can be easily mounted, closed from the outside and requires little installation work.

 

About nVent

nVent is a leading global provider of electrical connection and protection solutions. We believe our inventive electrical solutions enable safer systems and ensure a more secure world. We design, manufacture, market, install and service high performance products and solutions that connect and protect some of the world's most sensitive equipment, buildings and critical processes. We offer a comprehensive range of enclosures, electrical connections and fastening and thermal management solutions across industry-leading brands that are recognized globally for quality, reliability and innovation. Our principal office is in London and our management office in the United States is in Minneapolis. Our robust portfolio of leading electrical product brands dates back more than 100 years and includes nVent CADDY, ERICO, HOFFMAN, RAYCHEM, SCHROFF and TRACER. Learn more at www.nvent.com.

nVent, CADDY, ERICO, HOFFMAN, RAYCHEM, SCHROFF and TRACER are trademarks owned or licensed by nVent Services GmbH or its affiliates. 

Learn more:

English: https://schroff.nvent.com/en-us/solutions/schroff/applications/electronics-cabinet-rack-cooling

German: https://schroff.nvent.com/de-de/solutions/schroff/applications/electronics-cabinet-rack-cooling 

French: https://schroff.nvent.com/fr-fr/solutions/schroff/applications/electronics-cabinet-rack-cooling

Media Contacts
Jasmin Goelzenleuchter
Marketing Manager
nVent

+31 638 324 143
[email protected]

Source: nVent Electric plc