All Products
Products | 306 results (1627 items)

nVent CADDY Speed Link Y-Hook with Eyelet Extension
nVent CADDY Speed Link Extension with Y-Hooks allowing to quickly support basket tray, cable tray or lighting, when used in combination with precut lengths of wire.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Speed Link Y-Hook with Eyelet Extension, 2 mm Wire, 0.5 m Y-Length

Manual Swaging Tool
Single size and multi-size tool to swage (crimp) oval sleeves onto cable (wire rope) brace to lock it in place.
Catalog NumberItem NameAdd to Quote action
Manual Swaging Tool, #12 Brace

nVent CADDY Speed Link SLK with Angle Bracket
Versatile overhead support solution that is easy to adjust and installs quickly to various ceiling or deck structures.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 1 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 3 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 5 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 2 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 2 mm Wire, 3 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 2 mm Wire, 5 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 3 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 3 mm Wire, 5 m Length

nVent CADDY Pyramid ST Fixed Strut Support
Provides a fixed-height mounting platform 4.8" or 6.4" (122 mm or 164 mm) off the roof surface with 6", 10", or 16" (152 mm, 254 mm, or 406 mm) of usable strut length.
Catalog NumberItem NameAdd to Quote action
Rooftop Pyramid ST Fixed Strut Support, 254 mm x 122 mm
Rooftop Pyramid ST Fixed Strut Support, 254 mm x 163 mm
Rooftop Pyramid ST Fixed Strut Support, 406 mm x 122 mm
nVent CADDY Pyramid ST Fixed Strut Support, 406 mm x 163 mm
Rooftop Pyramid ST Fixed Strut Support, 152 mm x 122 mm

nVent CADDY Speed Link SLS with Decking Hook
Versatile overhead support solution that is easy to adjust and installs quickly to various metal deck structures. Ideal for trapeze applications.

nVent CADDY Pyramid Tool-Free Pipe Support Kit
Provides a fixed height support 4" (102 mm) off the roof surface for outside pipe diameters between 0.50" - 2.38" (12.7 - 60.3 mm). Kits come in 5.5", 10" or 16" (140 mm, 254 mm, or 406 mm) lengths.

nVent CADDY Macrofix Non-Insulated M8/M10
Pipe clamp with threaded combi nut; for use with non-insulated metal pipe.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Macrofix Non-Insulated M8/M10, 15–19 mm OD, 3/8" Pipe, 10 DN
nVent CADDY Macrofix Non-Insulated M8/M10, 19–23 mm OD, 1/2" Pipe, 15 DN
Macrofix Non-Insulated M8/M10, 23–29 mm OD, 3/4" Pipe, 20 DN
Macrofix Non-Insulated M8/M10, 29–35 mm OD, 1" Pipe, 25 DN
nVent CADDY Macrofix Non-Insulated M8/M10, 35–41 mm OD
Macrofix Non-Insulated M8/M10, 41–48 mm OD, 1 1/4" Pipe, 32 DN
Macrofix Non-Insulated M8/M10, 48–54 mm OD, 1 1/2" Pipe, 40 DN
Macrofix Non-Insulated M8/M10, 54–62 mm OD, 2" Pipe, 50 DN
Macrofix Non-Insulated M8/M10, 62–72 mm OD
Macrofix Non-Insulated M8/M10, 73–83 mm OD, 2 1/2" Pipe, 65 DN
Macrofix Non-Insulated M8/M10, 83–93 mm OD, 3" Pipe, 80 DN
Macrofix Non-Insulated M8/M10, 93–103 mm OD, 3 1/2" Pipe, 90 DN
Macrofix Non-Insulated M8/M10, 103–113 mm OD
Macrofix Non-Insulated M8/M10, 113–123 mm OD, 4" Pipe, 100 DN
Macrofix Non-Insulated M8/M10, 123–133 mm OD
Macrofix Non-Insulated M8/M10, 133–143 mm OD, 5" Pipe, 125 DN
nVent CADDY Macrofix Non-Insulated M8/M10, 143–153 mm OD
nVent CADDY Macrofix Non-Insulated M8/M10, 155–165 mm OD
nVent CADDY Macrofix Non-Insulated M8/M10, 165–175 mm OD, 6" Pipe, 150 DN
nVent CADDY Macrofix Non-Insulated M8/M10, 195–205 mm OD
nVent CADDY Macrofix Non-Insulated M8/M10, 210–220 mm OD, 8" Pipe, 200 DN
nVent CADDY Macrofix Non-Insulated M8/M10, 220–230 mm OD
nVent CADDY Macrofix Non-Insulated M8/M10, 244–255 mm OD
nVent CADDY Macrofix Non-Insulated M8/M10, 270–280 mm OD, 10" Pipe, 250 DN
nVent CADDY Macrofix Non-Insulated M8/M10, 314–324 mm OD, 12" Pipe, 300 DN

nVent CADDY Macrofix Insulated Ventilation Duct Clamp
Quick closing duct hanger with threaded combi nut and EPDM insulation; for use with round ventilation.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 80 mm OD, M8, M10 Rod
Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 100 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 112 mm OD, M8, M10 Rod
Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 125 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 140 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 150 mm OD, M8, M10 Rod
Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 160 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 180 mm OD, M8, M10 Rod
Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 200 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 224 mm OD, M8, M10 Rod
Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 250 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 280 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 300 mm OD, M8, M10 Rod
Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 315 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 355 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 400 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 450 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 500 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 560 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 600 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 630 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 710 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 800 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 900 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 1,000 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 1,120 mm OD, M8, M10 Rod
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 1,250 mm OD, M8, M10 Rod

nVent CADDY Macrofix Insulated M8
Pipe clamp with threaded nut and EPDM insulation; for use with non-insulated metal pipe.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Macrofix Insulated M8, 11–15 mm OD, 1/4" Pipe, 8 DN
nVent CADDY Macrofix Insulated M8, 15–19 mm OD, 3/8" Pipe, 10 DN
nVent CADDY Macrofix Insulated M8, 19–25 mm OD, 1/2" Pipe, 15 DN
nVent CADDY Macrofix Insulated M8, 25–31 mm OD, 3/4" Pipe, 20 DN
nVent CADDY Macrofix Insulated M8, 31–37 mm OD, 1" Pipe, 25 DN
nVent CADDY Macrofix Insulated M8, 37–44 mm OD, 1 1/4" Pipe, 32 DN
nVent CADDY Macrofix Insulated M8, 44–50 mm OD, 1 1/2" Pipe, 40 DN
nVent CADDY Macrofix Insulated M8, 50–58 mm OD
nVent CADDY Macrofix Insulated M8, 58–68 mm OD, 2" Pipe, 50 DN

nVent CADDY Macrofix Plus Insulated
Quick install 2-screw pipe clamp with threaded combi nut and EPDM rubber insulation, for use with non-insulated metal pipe.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Macrofix Plus Insulated, 11–15 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 15–19 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 19–25 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 25–31 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 31–37 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 37–44 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 45–51 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 50–58 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 58–68 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 68–78 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 78–88 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 88–98 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 98–108 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 108–118 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 118–128 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 128–138 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 138–148 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 150–160 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 160–170 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 190–200 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Insulated, 205–215 mm OD, M8, M10 Rod

nVent CADDY Macrofix Plus Non-Insulated
Quick install 2-screw pipe clamp with threaded nut, for use with non-insulated metal and plastic pipe
Catalog NumberItem NameAdd to Quote action
nVent CADDY Macrofix Plus Non-Insulated, 15–19 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 19–23 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 23–29 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 29–35 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 35–41 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 41–48 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 49–55 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 54–62 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 62–72 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 73–83 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 83–93 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 93–103 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 103–113 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 113–123 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 123–133 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 133–143 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 143–153 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 155–165 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 165–175 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 195–205 mm OD, M8, M10 Rod
nVent CADDY Macrofix Plus Non-Insulated, 210–220 mm OD, M8, M10 Rod

nVent CADDY Speed Link Catenary Kit
Ready to use kits include a fuse-cut cable to avoid fraying, a hook end-fitting on one end to save installation time and a tool-free locking device.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Speed Link Catenary Kit, 10 m Length
nVent CADDY Speed Link Catenary Kit, 15 m Length
nVent CADDY Speed Link Catenary Kit, 20 m Length
nVent CADDY Speed Link Catenary Kit, 25 m Length
nVent CADDY Speed Link Catenary Kit, 30 m Length
nVent CADDY Speed Link Catenary Kit, 40 m Length
nVent CADDY Speed Link Catenary Kit, 5 m Length
nVent CADDY Speed Link Catenary Kit, 50 m Length