Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Algeria | English
Search for nVent products, resources, or ask any question you have
Loading search…

Seismic

Seismic

SEISMIC APPLICATIONS

05 Antisismicos.jpg

Solutions adapted to enclose and protect technological systems against seismic adversity

  • Racks and enclosures constructed with superior strength and rigidity to protect operating and communication equipment in the event of an earthquake, or where vibration and other motion is present.
  • The use of seismic solutions is not only recommended in areas where ground motion risk is present, but also where critical equipment is subjected to vibration and other motion which may over-stress equipment framework, components, and connections.
  • Power plants, railroads, and airports are application examples where movement or vibration unrelated to seismic activity are present.
  • Industry standards, requirements, and compliance for racks and enclosures: Telcordia GR-63-CORE Network Equipment Building System (NEBS™), California Building Code (CBC), International Building Code (IBC), Office of Statewide Health Planning and Development (OSHPD) building approval with pre-approval of Manufacturer’s Certification (OPM), IEC 61587

PRODUCTS

SEISMIC ENCLOSURES

Seismic Free-Standing Dual-Access Cabinet Type 4

D723646SDAS_SeismicSS_Open_m_sq.png

Ideal where front or front and rear access is required. These Type 4 enclosures have sturdy unibody construction with 19-in. rack angles to support equipment. These enclosures are ideal for housing and protecting networking and communications from dust, liquid, and seismic events.

Seismic Free-Standing Dual-Access Cabinet Type 3R 4 4X 12

D723646SDAS_SeismicSS_Open_m_sq.png

Ideal where front or front and rear access is required. These enclosures have sturdy unibody construction and include 19-inch rack angles to support equipment. These enclosures are ideal for housing and protecting networking and communications equipment from corrosion, liquid, and seismic events. 36-inch wide models include integral, vertical cable management that supports copper and fiber networking cables.

ProLine G2 Industrial Seismic Packages

P2K2088S_SeismicPkgOpen_m_sq.png

nVent HOFFMAN ProLine G2 Seismic Industrial Packages are fully-configured solutions capable of withstanding Zone 4 seismic activity with a panel load of 1,000 lbs. (454 kg), with no degradation to structural integrity or functional performance. For convenience, a single part number includes a frame, solid single door, key-locking handle, solid top, solid rear cover, solid side covers, full mounting subpanel, gland plate, 100-mm fully-sealed base, lifting eyes, and a number of other structural components. Note: for specific application questions consult the factory.

RACKS & CABINETS

Seismic 2-Post Open Frame Rack

D723646SDAS_SeismicSS_Open_m_sq.png

Designed for applications affected by vibrations and seismic activity, Seismic 2-Post Open Frame Racks integrate cable management into a fully welded, heavy gauge steel frame. Used in communication data center and telecommunication room applications, racks can be ganged with standard 2- or 4-post racks to expand existing systems.

Seismic 4-Post Open-Frame Rack

D723646SDAS_SeismicSS_Open_m_sq.png

Seismic 4-Post Open Frame Racks combine the mounting security of a cabinet with the accessibility of a rack. Used in communication data center and telecommunication room applications that are subject to seismic activity or vibration, these adjustable-depth racks support deeper, heavier network equipment and can be ganged with standard 2-post or other 4-post racks to expand existing systems.

Seismic Cabinet

D723646SDAS_SeismicSS_Open_m_sq.png

Seismic Cabinets protect LAN and WAN network equipment, servers and phone/voice mail equipment during Zone 4 seismic activity, and are also ideal for use in high vibration areas or areas with high load capacities.

SEISMIC ACCESSORIES

Seismic Rack Panel Kit

D723646SDAS_SeismicSS_Open_m_sq.png

 Used when converting a standard Free-Stand Enclosure to a Seismic Free-Stand Enclosure. Rack Panel allows rack-mount equipment to be installed in 36-inch wide enclosures.

 

Seismic Cabinet Joining Kit

D723646SDAS_SeismicSS_Open_m_sq.png

Allows two network cabinets to be joined together. Requires removal of side covers on both joined cabinets. Brackets are used in pairs. Includes eight brackets and mounting hardware.

Seismic Panel Mounting Kits

D723646SDAS_SeismicSS_Open_m_sq.png

Kit of two panel supports install within the enclosure. Use mounting hardware furnished within these kits to mount full panels.