Terminal Enclosure Mild Steel, STE
Hover to magnify image or click to enlarge
Terminal Enclosure Mild Steel, STE
Rated IP66, the nVent HOFFMAN portfolio mild steel terminal enclosure range, STE, is available off the shelf in many different sizes. The mild steel enclosures are well suited for demanding indoor environments. The IP66 rating means water and dust are prevented from entering the enclosure, keeping electrical equipment and components inside safe and avoiding failure and unnecessary downtime. The slim design of the enclosure helps save space, while the 180º door hinge offers easy access for operators and routine maintenance needs. The enclosures also include a standard lock for security.
Details
Benefits
Resources
Features
- Material: 1.2 mm mild steel.
- Body: Folded and seam welded. Four 8.5 mm diameter holes for wall fixation. Four M6×13 studs for bottom profiles/mounting plate fixation.
- Door: With durable 180 degree Zamak hinges, the easy-to-install door can be mounted for left or right hand opening. An injected polyurethane gasket provides a secure seal.
- Gasket: Injected polyurethane gasket.
- Lock: nVent HOFFMAN portfolio customized Zamak double-bit 3 mm lock, with 90 degree movement and an anti vibration mechanism.
- Earthing: M8x18 mm earthing studs in body and cover, M8 nuts, earthing washers and earthing labels.
- Finish: RAL 7035, structured powder coating.
- Delivery: Body, door, hinge, lock, plastic double-bit 3 mm key and mounting accessories.
- The mounting plate (BMP), DIN profiles (BDR) and mounted on profiles (BPP) must be ordered separately in order to complete the installation.
Specifications
Material
Mild Steel
Finish
Powder Coated
Color
Light Gray
Color Code
RAL 7035
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.