Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Canada | English
Search for nVent products, resources, or ask any question you have
Loading search…
Print
WeatherFlo with Fans

New Flange Mount Disconnect enclosure solutions added to the WeatherFlo family

nVent is excited to announce a Flange Mount Disconnect version of its popular WeatherFlo enclosure solution to the Commercial product offering. WeatherFlo is renowned for its forced-air ventilation system which serves to cool drives and other high-heat producing equipment. It also has intuitive design features, such as an integrated solar shield and white polyester powder paint, that make it ideal for 3R outdoor applications.

The newly released nVent HOFFMAN WeatherFlo with Flange Mount Disconnect carries the same great features as the standard WeatherFlo, but now includes the following:
•    Widened enclosure flange adjacent to door with preferred disconnect cut-out
•    Robust 3-point latching system
•    Stainless Steel, padlocking handle
•    Standardized panel consistent with WeatherFlo solution (sold separately)
•    Lifting lug assembly featured on largest size, new 20-inch depth model

Catalog NumberNominal Size (inches)Nominal Drive Size (hp)Enclosure MaterialEnclosure Material
WFD40LP47x26x1440Mild SteelA42P24
WFD40LP56x38x1675AluminumA48P36
WFD40LP56x38x16100AluminumA60P36
WFD40LP56x38x16100+AluminumA60P36

 

Additional information on both WeatherFlo solutions can be found on the linked Sell Sheet and the updated Spec Sheet.